MPT® II Nonconductive Multipurpose Oil Resistant Hose, Series 7095 | 日本
日本

MPT® II Nonconductive Multipurpose Oil Resistant Hose, Series 7095

MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7095

MPT II Nonconductive Multipurpose Oil Resistant Hose is designed for transfer of air, mild chemicals, oil and water in applications to 212°F and 300 psi, Series 7095

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker's Series 7095 MPT II Nonconductive Multipurpose Oil Resistant Hose provides excellent service across multiple applications. The hose is electrically nonconductive, protecting operators from electrical shock. The cover is resistant to abrasion, oil and weathering to provide maximum performance. Series 7095 is available in long continuous lengths for efficient inventory management and maximum utility at cramped or hard to reach job sites. The hose is qualified with permanent crimp couplings for a safe and secure connection and is a versatile hose for many common industrial applications.

    Markets:
    • Agriculture
    • Construction
    • General Industrial

    Features/Benefits:
    • Tube: Black nitrile for oil compatibility and versatile service to 212°F.
    • Reinforcement: Multiple textile plies for strength and kink resistance.
    • Cover: Black chloroprene for abrasion, oil and weathering resistance.
    • Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

    Applications:
    - media
    • Air
    • Oil
    • Mild chemicals
    • Water
    - usage
    • Air compressors and pneumatic tools, including those subject to light oil mists for lubrication

    Safety/Technical:
    • Design Factor: 4:1
    • Do not use in hot, dry air applications or with refined fuel.
    • The user must determine if the hose is suitable for applications subject to electrical hazard. Contact Parker for additional information.
    • Series is available in a made-to-order construction that complies with the CGA Compressed Gas Association G7.1-1997 Commodity Specification for Air, Grade D only. Contact Parker.


    Warnings:
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines
Description

機能特性

用途

Air & Multipurpose

業界基準

ARPM Class A Tube; Nonconductive

媒体

Air, Mild Chemicals, Oil, Water

ホース内管材

Black nitrile; ARPM Class A oil resistance

材料 - ホース補強

Two textile plies, Four textile plies

材料 - カバー

Black chloroprene

塗装 - カバー

Smooth

最低動作温度 (F)

-20

最高動作温度 (F)

212

最低動作温度 (C)

-29

最高動作温度 (C)

100

ホース I.D. (inch)

1/4 to 1-1/2

ホース I.D. (mm)

6.4 to 38.1

ホース O.D. (inch)

0.50 to 2.03

ホース O.D. (mm)

12.7 to 51.6

重量 (lbs)

0.10 to 0.90

重量 (kg)

0.05 to 0.41

最小曲半径 (inch)

2.0 to 10.0

最小曲半径 (mm)

50.8 to 254.0

最大動作圧力 (psi)

200 to 300

最大動作圧力 (bar)

13.8 to 20.7

パッケージ

Reels; Cartons

適合継手

HY

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202