OIL-X ACS 'Point Of Use' Oil Vapour Removal Filter | 日本
日本

OIL-X ACS 'Point Of Use' Oil Vapour Removal Filter

Activated carbon filters for the removal of oil vapour and hydrocarbon odours, providing a maximum remaining oil content of <0.003mg/m³ (<0.003ppm) @ 21°C (70°F).

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Oil vapour is oil in a gaseous form and will pass straight through coalescing filters which are designed to remove liquid oil and oil aerosols, Parker domnick hunter recommend activated carbon adsorption filter technology for the removal of oil vapour.

    OIL-X Grade ACS 'point of use' oil vapour removal filters are used for smaller flow rate applications and applications where more frequent element changes can be tolerated.

    Features and Benefits
    • High efficiency 'point of use' filters

    • Protects downstream equipment and processes

    • Provides high quality, clean, oil free compressed air to international standards

    • Reduced cost of ownership

    • Enhanced health and safety

    • Suitable for all types of air compressor and compatible with all compressor lubricants

    • Manufactured in accordance with ISO9001

    • Tested in accordance with the requirements of ISO8573-5

    Sizing and Selection
    Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

    Please note: The lifetime of the activated carbon material can vary and is dependent on the contamination type and quantity and also on the humidity of the compressed air.

    For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.
Description

機能特性

フィルターの種類

Oil Vapour Removal

残存オイル含有量

'0.003 mg/m³ - 0.003 ppm(w) @ 21°C (70°F)

最大流量 (m³/h)

22 to 31248 @7 barg

最小作動圧力 (barg)

1

最小作動圧力 (psig)

15

最大作動圧力 (barg)

16 and 20

最大作動圧力 (psig)

232 and 290

最低作動温度 (C)

2

最低作動温度 (F)

35

最高作動温度 (C)

50

最高作動温度 (F)

122

重量 (kg)

0.8 to 580

重量 (lbs)

1.1 to 7.6

高さ (mm)

154 to 733

高さ (inch)

6.1 to 28.9

幅 (mm)

76 to 129

幅 (inch)

3 to 5.1

奥行き (mm)

64 to 115

奥行き (inch)

2.5 to 4.5

交換用エレメント

Grade PACS. Codes dependent on filter size.

ブランド

Parker domnick hunter

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202