Parker CNG Time Fill System - TF25 Seeries | 日本
日本

Parker CNG Time Fill System - TF25 Seeries

Parker's CNG Time Fill System is an expertly designed time-fill compressed natural gas dispensing system, available in three mounts and multiple hose lengths.

TF25_1
 部品
Description
    Parker's CNG Time Fill System is specially developed for the dispensing of compressed natural gas (CNG) into natural gas vehicles of all sizes. The durable time fill posts are designed to endure the toughest environmental & siesmic conditions while the hose assemblies (utilizing Parker's Parflex CNG Hose and Snaptite fixtures) are designed specifically for the safe conveyance of CNG. The system is designed for commerical fleet use. It is customizable, durable, and meets all local and national standards, making it perfect for the fast-growing market in alternative fuels.

    Markets:
    • Fleet/Transit

    Features/Benefits:
    • Modular System Design
    • Designed for Seismic Loads
    • Retractable hose assemblies with CSA Certified breakaways.
    • Corrosion Resistant Coating
    • Three mounting options

    Applications:
    • CNG Dispensing
Description

機能特性

圧力制御

作動温度 (C)

-40ºC to +65ºC,-34.4°C to +65°C (USA),-40°C to +65°C (Canada)

作動温度 (F)

-30°F to +150°F (USA),
-40ºF to +150ºF (Canada)

オプション

ボディ材

Steel Structure with White Powder Coat, Steel Structure with Safety Red Powder Coat

高さ

11' (3.4 m) including base height

重量

Caisson Mount: 110 lbs (50 kg)K-Rail Mount: 120 lbs (55 kg)Floor Mount: 180 lbs (81 kg)

材料 - ホース補強

電気的コンタクト

≤ 5 Mega Ohms (Nozzle to Fill Port Path)

フィルターホース

ANSI/CSA NGV 4.2 Compliant

ベントの種類

Nylon with Fiber Reinforcement and Polyurethane Cover

ノズル形式

TimeFill Bumper Material: Polyurethane,TimeFill Type: Type 2, Class A,TimeFill Listing: ANSI/CSA NGV 1 Compliant

組み立て

TimeFill Hose Assembly Length: 17' (5.2 m), 19' (5.8 m),Weight: 10 lbs (4.5 kg)

チューブ材

300 Series Stainless Steel

材料

Spiral Guard – Fire Resistant, Anti-Static (FRAS)

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202