Dual Mode Energy Saving Refrigerated Air Dryer - DRD Series | 日本
日本

Dual Mode Energy Saving Refrigerated Air Dryer - DRD Series

The DRD Series Dual Mode Energy Saving Refrigerated Air Dryers are designed to minimize the use of compressed air and electricity in their operation, and also to significantly reduce the operational costs of the compressor by minimizing pressure loss.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    The importance of compressed air as a provider of energy for modern industrial processes is widely known. What is often overlooked, however, is the need to provide quality treatment for this air. In fact, the air entering the system contains moisture which, when cooled, will turn into liquid water, causing extensive damage not only to the compressed air network, but also to the finished product.

    These costly contamination problems can be avoided by installing a dual mode refrigerated dryer (ranging from 200 - 3000 scfm) package complete with Parker domnick hunter OIL-X EVOLUTION high efficiency filtration.

    Our 4-in-1 heat exchanger offers minimal pressure drops and class leading performance, and significantly increases the efficiency of the whole compressed air treatment process. The innovative dual mode function automatically and continuously adjusts dryer operation to the effective working conditions, minimizing operating costs and maximizing performances.

    Compressed air purification equipment must deliver uncompromising performance and reliability while providing the right balance of air quality with the lowest cost of operation. Many manufacturers offer products for the filtration and purification of contaminated compressed air, which are often selected only upon their initial purchase cost, with little or no regard for the air quality they provide, the cost of operation throughout their life or their environmental impact. When purchasing purification equipment, delivered air quality, the overall cost of ownership and the equipment's environmental impact must always be considered.

    Benefits

    • Optimum dewpoint levels for highest system performance
    • Advanced patented design solutions
    • Unique 4-in-1 heat exchanger
    • High reliability, easy to use and maintain
    • Environmental, lowest real operating costs
    • Dual mode integrated energy saving no loss level drain with back up timer drain with alarm on models DRD325 - DRD3000
    • Extremely low pressure drop design
    • Crankcase heaters
    • Dual mode energy saving function (cycling/non-cycling) on models DRD325 – DRD300
    • Advanced scroll compressor (400 scfm and up)
    • Oversized condenser to operate in ambient to 122˚F (50˚C) with pre-filter
    • 3rd party performance verified by CAGI
    • ETL listed & CRN registered complete unit
    • Dryers manufactured in facility certified to ISO9001 and ISO14001

    Minimal direct energy costs

    The Parker DRD Series Dual Mode Energy Saving Refrigerated Air Dryers are the most energy efficient air dryer on the market, under all operating conditions. Polestar Smart Series leads the market with the lowest full-load power consumption due to its oversized heat exchanger, compliant scroll compressors, R407C environmentally friendly refrigerant and direct operation, avoiding the increased energy consumption of thermal mass-type dryers. It consumes less energy at full load and saves more energy at partial loads. Electrical consumption usually accounts for around 50% of the air dryer's total cost over a five-year period.




Description

機能特性

ブランド

Parker

事前設置済みのオプションの付属品

Pre and After Filtration

接続の種類

1 1/2" NPT-F, 2" NPT-F, 3" NPT-M, 4" Flg, 6" Flg

最大流量 (m³/h)

339.8, 424.7, 509.7, 679.6, 849.5, 1189.3, 1359.2, 1699, 2038.8, 2718.4, 3398, 4077.6, 5097

定格吸入圧力 (psi)

100

最大作動圧力 (psi)

203

最小作動圧力 (psi)

60

最高作動温度 (F)

149

最低作動温度 (C)

65

最高周囲温度 (F)

122

最低周囲温度 (F)

41

冷媒

R407c

重量 (lb)

183, 287, 320, 342, 529, 551, 816, 1279, 1477, 1521, 1609

幅 (inch)

27.7, 27.8, 31.7, 39.7

奥行き (inch)

22.1, 41.2, 45.9, 43.2, 71.2

高さ (inch)

38.3, 41.9, 52, 66.5, 67.8, 81

前置フィルターの部品番号

Consult Factory

後置フィルターの部品番号

Consult Factory

前置フィルター交換用エレメント

Consult Factory

後置フィルター交換用エレメント

Consult Factory

設置済み復水ドレーン

Timed or Electronic, Integrated or Electronic

ドライヤーテクノロジー

Compressed Air – Refrigerated

種類

Smart Energy Saving

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202