PTO及び駆動システム 製品 パーカーより

: Featured
Sort By Product Category Product Categories PTO及び駆動システム
Sort By Product Attributes
Output Power (HP)

Output Power (HP)

Output Power (KW)

Output Power (KW)

出力シャフト

出力シャフト

Output Flange

Output Flange

Division

Division

最大速度 (rpm)

最大速度 (rpm)

重量 (lbs)

重量 (lbs)

重量 (kg)

重量 (kg)

マウント形式

マウント形式

シフトの種類

シフトの種類

断続定格トルク (lbs.ft)

断続定格トルク (lbs.ft)

出力シャフト (HP)

出力シャフト (HP)

標準出力シャフトサイズ

標準出力シャフトサイズ

断続定格トルク (Nm)

断続定格トルク (Nm)

出力シャフト (Kw)

出力シャフト (Kw)

最大総車両重量 (lbs)

最大総車両重量 (lbs)

適合燃料

適合燃料

最大馬力 (hp)

最大馬力 (hp)

定格トルク (lbs. ft)

定格トルク (lbs. ft)

???ACCE_Region_Product_List???
PTO及び駆動システム ( 1 - 20 / 68 )
一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ
Compare Selected
Product Listing

Chelsea 628 Series geared adapter solves problems when there is a need to change PTO output shaft rotation or clear a mounting obstacle. Designed to be used when mounting to a 6-Bolt PTO to the transmission 8-Bolt PTO aperture opening.

Chelsea 630 Series geared adapter solves problems when there is a need to change PTO output shaft rotation or clear a mounting obstacle. Designed to be used when mounting to a 6-Bolt PTO at a 30° angle to the transmission 6-Bolt PTO aperture opening.

Chelsea 645 Series geared adapter solves problems when there is a need to change PTO output shaft rotation or clear a mounting obstacle. Designed to be used when mounting to a 6-Bolt PTO at a 45° angle to the transmission 6-Bolt PTO aperture opening.

Chelsea 660 Series PTO fits most popular manual transmission applications. Higher torque capacity then 442 Series

Chelsea 100 Series PTO fits most manual transmissions. Good for applications like Single speed and low Torque.

Chelsea 221 Series PTO fits both manual and automatic transmissions with 6-Bolt PTO mounting aperture. Designed for low speed, heavy duty applications.

272に置き換えられたチェルシー230パワーテイクオフ(PTO)は水及び燃料油アプリケーションのためのダイレクトマウント、ドライブシャフト、及びドラッグブレーキオプションを提供します

272によって置き換えられたチェルシー231シリーズパワーテークオフ(PTO)は、230シリーズのすべての機能との干渉問題に対する薄型の代替品です。

272に置き換えられたチェルシー236シリーズPowerShift PTOはミディアム及びヘビーデューティ用に設計されておりEaton、Mack、Tremec/TTC及びMeritorの最新のトランスミッションに適合させます。

チェルシー243シリーズパワーテークオフ(PTO)は、三菱トラックで使用されているアイシンのオートマチックトランスミッション用に設計されています。廃止品の為現在は供給不可です。

Chelsea 252 Series PTO features the latest PTO technology for Aisin and Allison automatic transmissions.

Chelsea 270 Series PTO is designed for Aisin and Allison automatic transmissions.

Chelsea 271 Series PTO for Aisin and Allison automatic transmissions with a 6-Bolt mounting aperture. Low profile housing design when space is limited.

Chelsea 290 Series PTO is designed for use on the Eaton 4106 used in Mack Midliners and Mack T2060A transmissions. It mounts directly to the transmissions, no geared adapter needed.

Chelsea 442 Series PTO is engineered to work with virtually all existing transmission applications today. Cast iron housing and tapered cone bearings, giving it a high torque rating and long service life.

The 272 Series is the most versatile medium hot shift duty PTO on the market. It is available in hydraulic or pneumatic shift with torque capabilities up to 300 lbs ft CONTINUOUS!

Chelsea 447 Series PTO eliminates interference problems inside transmission / PTO opening. Wide range of shift and output options available.

Chelsea 680 Series PTO has excellent coverage for most manual transmission applications that feature an 8-Bolt PTO aperture. It has deep mount housing option for Mack applications.

Chelsea 800 Series PTO compact design for Allison automatic transmissions when space is tight. Single Gear powershift design.

一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202