PRD Series Non-Cycling Refrigerated Air Dryers | 日本
日本

PRD Series Non-Cycling Refrigerated Air Dryers

The Parker Airtek PRD Series Non-Cycling Refrigerated Air Dryers guarantee continuous performance and superior efficiency in every type of situation.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    The importance of compressed air as a provider of energy for modern industrial processes is widely known. What is often overlooked is the need to provide quality treatment for this air. In fact, the air entering the system contains moisture which, when cooled, will turn into water, causing extensive damage not only to the compressed air network, but also to the finished product.
    These costly contamination problems can be avoided by installing a PRD Series non-cycling refrigerated dryer (ranging from 200 - 1200 scfm) package complete with Parker Airtek high efficiency filtration.
    Our 4-in-1 heat exchanger offers minimal pressure drops and class leading performance, and significantly increases the efficiency of the whole compressed air treatment process.
    Compressed air purification equipment must deliver uncompromising performance and reliability while providing the right balance of air quality with the lowest cost of operation. Many manufacturers offer products for the filtration and purification of contaminated compressed air, which are often selected only upon their initial purchase cost, with little or no regard for the air quality they provide, the cost of operation throughout their life or their environmental impact. When purchasing purification equipment, delivered air quality, the overall cost of ownership and the equipment's environmental impact must always be considered.

    Benefits of Models PRD10 - PRD175
    • “Plug and Play” design for easy installation
    • Robust timed solenoid drain equals improved reliability (PRD15 - PRD175)
    • Unique 3-in-1 heat exchanger
    • Oversized demister separator resulting in excellent liquid removal overall operating conditions
    • Oversized condenser to operate in ambients to 122?F (50?C)
    • Fan cycling ensures stable operation
    • All models incorporate a dewpoint indicator
    • Extremely compact footprint
    • Low pressure differential across dryer (1.45 psi average)
    • ETL listed complete unit
    • Dryers manufactured in facility certified to ISO9001 and ISO14001

    The PRD Series are designed to significantly reduce the operational costs of the compressor by minimizing pressure loss.
    Reduced indirect costs
    Electricity required by the compressor to compensate for pressure drops in the air dryer accounts for around 25% of its total cost over 5 years. Parker Airtek's ANC Series offers average pressure drops which are about one half those of conventional systems.
    Lowest Differential Pressure
    Parker Airtek refrigerated dryers have an average of 2.0 psid versus the industry average of 5.0 psid.

    Example: 500 scfm dryer operating, 8760 hours per year
    Cost of Power Savings Realized
    $0.05 per KW = $546 per year
    $0.10 per KW = $1091 per year
    $0.15 per KW = $1638 per year

    Reduced CO2 Emissions
    Many countries worldwide are looking closely at their manufacturing industries in an effort to reduce the amount of harmful greenhouse gases released into the atmosphere. The use of electricity has a direct impact on the generation and release of CO2. By significantly reducing the energy consumption of its products, Parker Airtek can help you reduce your carbon footprint and protect the environment.

    Environmentally Friendly
    Montreal Protocol compliant R404a (ANC Series) refrigerants allow for zero ozone depletion, low global warming potential and low refrigerant charge.
    The ANC Series is designed to significantly reduce the operational costs of the compressor by minimizing pressure loss.

    Heat Exchanger provides less than 2 psi pressure drop
    The heat exchanger features an extremely robust, all-in-one aluminum design, with no interconnecting tubing. The flow path of the heat exchanger has been designed in order to optimize its performances.
    In particular, large volumes allow low air velocity through the heat exchanger section, resulting in high exchange efficiency and low pressure drops. Pressure drops are further improved thanks to the absence of interconnecting pipes through the different sections of the heat exchanger and to a straight forward path of the compressed air flow with smooth and minimum changes of flow directions.
Description

機能特性

定格吸入圧力 (psi)

100100

定格吸入圧力 (bar)

7

最大作動圧力 (psi)

232

最大作動圧力 (bar)

16

最小作動圧力 (psi)

50

最小作動圧力 (bar)

3.5

最高作動温度 (F)

149

最高作動温度 (C)

65

最低作動温度 (F)

41

最低作動温度 (C)

5

最高周囲温度 (F)

122

最高周囲温度 (C)

50

最低周囲温度 (F)

41

最低周囲温度 (C)

5

露点 (F)

50

露点 (C)

=10

交換用前置フィルターエレメント

Replacement Prefilter Element dependent on model chosen

交換用後置フィルターエレメント

Replacement After Filter Element dependent on model chosen

ドレーン

Float Drain, Timed Drain

用途の種類

Compressed Air

UL 認定

cETLus

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202