Pressure Regulating Valve - Head Pressure Control - Sporlan - ORI Series | 日本
日本

Pressure Regulating Valve - Head Pressure Control - Sporlan - ORI Series

Sporlan Type ORI(T) evaporator pressure regulating valves are designed for use on Air Conditioning and Refrigeration units. They are designed to provide an economical means of accurately maintaining evaporator pressure and temperature under varying evapo

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    The Sporlan Type ORI(T) evaporator regulating valves have a brass body, extended copper connections, and inlet strainer.  They are available with a range of adjustable settings and optional pressure tap, the primary function of these valves, referred to as EPR valves, is to prevent the evaporator pressure from falling below a predetermined value or setting. Each valve is factory tested to ensure positive leak-free performance.

    Markets:
    • Air Conditioning
    • Refrigeration

    Features/Benefits:
    • Inlet strainer
    • Range of adjustable settings
    • Design working pressure for the ORI-6 valves and ORI-10 valves is 400 psi (27.6 bar)  

    Applications:
    • Air Conditioning – Unitary, Packed, Commercial
    • Refrigeration – Coolers, Freezers, Walkin units, Cases, Racks
    For over 80 years the Sporlan Division of ‪ParkerHannifin has set the industry standard for the development and manufacture of leading edge ‪HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.
Description

機能特性

エレメントの種類

Bellows- Brass

CAD を表示する部分を設定してください。

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202