NEXCOL™ PVC High Stability Grade Aeration Tubing, Series 106 HSG | 日本
日本

NEXCOL™ PVC High Stability Grade Aeration Tubing, Series 106 HSG

Nexcol PVC High Stability Grade Aeration Tubing is designed for air charging/circulation in underwater applications to 140°F and 60 psi, Series 106 HSG

Nexcol PVC High Stability Grade Aeration Tubing is designed for air charging/circulation in underwater applications to 140°F and 60 psi, Series 106 HSG

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker's Series 106 HSG Nexcol High Stability Grade Aeration Tubing circulates air to keep stagnant water fresh and free of unwanted build-up. The heavy tubing suppresses buoyancy to stay submerged and eliminates the need for monitoring or weighted attachments.

    Markets:
    • Agriculture
    • General Industrial
    • Lawn & Garden

    Features/Benefits:
    • Tubing: Thick black PVC, 65A durometer for durability to 140°F.

    Applications:
    - media
    • Air
    - usage
    • Ice clearing
    • Pond aeration
    • Waste water lagoon treatment
    • Water recirculation

    Warnings:
    • Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.
Description

機能特性

チューブ材

PVC

Black

用途

Aeration

チューブ I.D. (mm)

9.5 - 15.9

最大動作圧力 (psi)

50 at 68F, 60 at 68F

最大動作圧力 (bar)

3.4 at 20C

チューブ O.D. (mm)

17.4 - 29.3

チューブ O.D. (inch)

0.685 - 1.155

チューブ I.D. (inch)

0.375 to 0.625

最高動作温度 (F)

140

最高動作温度 (C)

60

最低動作温度 (F)

-30

最低動作温度 (C)

-34

媒体

Air

ホース内管材

Black PVC

デュロメータ

65A

重量 (kg)

4.6 to 127.2

パッケージ

Coils

標準パック量 (ft)

50 to 500

  • Compliance, Certifications, & Safety

  • Safety & Technical Guide
  • Literature and Reference Materials

  • Chemical/Media Guide
  • お問合せ

    パーカー・ハネフィン日本株式会社
    東京都港区白金台3-2-10
    白金台ビル2F
    〒108-0071
    電話 03-6408-3901(営業本部)
    FAX  03-5449-7202