クイックカップリングと付属品 製品 パーカーより

: Featured
Sort By Product Attributes
用途

用途

Division

Division

ブランド

ブランド

最高作動温度 (C)

最高作動温度 (C)

最高作動温度 (F)

最高作動温度 (F)

種類

種類

用途

用途

継手の種類

継手の種類

ホース I.D. (inch)

ホース I.D. (inch)

ホース I.D. (mm)

ホース I.D. (mm)

業界基準

業界基準

材料

材料

最大動作圧力 (Bar)

最大動作圧力 (Bar)

最大動作圧力 (psi)

最大動作圧力 (psi)

媒体

媒体

バルブ形式

バルブ形式

ネジサイズ (Inch)

ネジサイズ (Inch)

交換の種類

交換の種類

端部継手の種類

端部継手の種類

テクノロジー

テクノロジー

???ACCE_Region_Product_List???
クイックカップリングと付属品 ( 1 - 20 / 208 )
一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ
Compare Selected
Product Listing

Premium plus self-venting quick coupling system with nominal diameter 10 for pneumatic applications up to 12 bar. Coupling system with European standard profile. Available made of brass/steel.

Premium plus self-venting quick coupling system with nominal diameter 5.5 for pneumatic applications up to 12 bar. Coupling system with ISO 6150 B profile. Available made of brass/steel.

Premium plus self-venting quick coupling system with nominal diameter 7.8 for pneumatic applications up to 12 bar. Coupling system with European standard profile. Available made of brass/steel.

Quick coupling system with nominal diameter 1.5 for pneumatic and fluid handling applications up to 35 bar. Parker's smallest mini industrial coupling system. Available made of brass.

Quick coupling system with nominal diameter 7.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with Japanese industrial profile. Available made of brass.

Quick coupling system with nominal diameter 5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with English profile. Available made of brass/steel.

Premium self-venting quick coupling system with nominal diameter 5.5 for pneumatic applications up to 8 bar. Coupling system with ISO C profile. Available made of brass/steel.

Quick coupling system with nominal diameter 2.5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with an internationally used profile. Available made of brass or stainless steel.

Quick coupling system with nominal diameter 5 for pneumatic and fluid handling applications up to 35 bar. Coupling system with the world's most popular profile in this nominal diameter. Available made of brass or stainless steel.

Premium quick coupling system with nominal diameter 6 for pneumatic and fluid handling applications up to 50 bar. Coupling system with German industrial profile. Available made of brass/steel.

Safety quick coupling system with nominal diameter 5 for pneumatic and fluid handling applications in the rescue market up to 35 bar. Coupling system with the world's most popular profile in this nominal diameter. Available made of brass.

Quick coupling system with nominal diameter 4.3 up to 30 for pneumatic and fluid handling applications up to 15 bar. Coupling system with ISO 7241-1 series B profile. Available made of thermoplastic - POM.

Quick coupling system with nominal diameter 5 for pneumatic and fluid handling applications up to 10 bar. Coupling system with the world's most popular profile in this nominal diameter. Available made of thermoplastic - POM or PVDF.

Premium safety quick coupling system with nominal diameter 7.8 for pneumatic and fluid handling applications in the rescue market up to 35 bar. Coupling system with Parker profile. Available made of brass/steel.

Quick coupling system with nominal diameter 7,4 for breathing air applications up to 35 bar. Especially developed for the area of breathing air protection. Available made of brass.

Basic quick coupling system with nominal diameter 7.2 for pneumatic and fluid handling applications up to 35 bar. Coupling system with European standard industrial profile. Available made of brass or stainless steel.

ノンマーキング空気圧エアクイックカプラは、低圧エアラインが迅速かつ簡単な接続と切離しを必要とする一連の用途で使用するのに理想的です。

パーカー製汎用クイックカプラー及びニップルは、迅速かつ簡単な接続・切断が要求される真空及び中圧アプリケーションへの使用に適しています。

化学または腐食性流体ラインが最小限の漏れや限られた空気の混入で迅速かつ簡単な接続及び切断を必要とするアプリケーションでの使用に最適です。

化学流体または腐食性流体ラインが流出を最小限に抑制し、空気の混入を制限し、迅速で簡単な接続と切離しを必要とする用途に使用するのに理想的です。

一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202