冷媒バルブ 製品 パーカーより

: Featured
Sort By Product Attributes
Mounting Type

Mounting Type

Actuation Type

Actuation Type

Flow Rate (Cv)

Flow Rate (Cv)

Division

Division

ブランド

ブランド

最低作動温度 (C)

最低作動温度 (C)

最低作動温度 (F)

最低作動温度 (F)

最高作動温度 (C)

最高作動温度 (C)

最高作動温度 (F)

最高作動温度 (F)

用途

用途

機能

機能

最大動作圧力 (Bar)

最大動作圧力 (Bar)

最大動作圧力 (psi)

最大動作圧力 (psi)

媒体

媒体

バルブ種類

バルブ種類

流量 (SCFM)

流量 (SCFM)

流量 (dm3/s)

流量 (dm3/s)

流量 (GPM)

流量 (GPM)

流量 (lpm)

流量 (lpm)

???ACCE_Region_Product_List???
冷媒バルブ ( 1 - 20 / 62 )
一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ
Compare Selected
Product Listing

Sporlan Type G-EG thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Sporlan Type A, B,and E series solenoid valves primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan Solenoid Valves may be applied on a wide variety of application.

Sporlan CDS valves are stepper motor actuated electric valves for use in direct expansion refrigeration and air conditioning systems. Applications include Evap. Pressure Regulator, Receiver Pressurization and Condenser Holdback for low ambient control.

SRおよびSRHセーフティリリーフバルブは、過圧状態から工業用および業務用の冷凍システムを保護します。特定の圧力で開き、シングルまたはデュアルレリーフ構成で使用できます。

Sporlan Kelvin II controllers are used to operate electrically operated stepper motor refrigeration valves. This is the perfect solution for installations that require precise electronic control.

Sporlan Isolation Ball Valves are designed for use on Air Conditioning and Refrigeration units. They ensure positive shut off refrigerant flow in either flow direction, even during system evacuation.

Sporlan Type ORI(T) evaporator pressure regulating valves are designed for use on Air Conditioning and Refrigeration units. They are designed to provide an economical means of accurately maintaining evaporator pressure and temperature under varying evapo

Sporlan Type 3 Way series valves primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan 3 Way Valves may be applied to divert flow of refrigerant in heat reclaim, reheat, or defrost applications.

Sporlan Type DDR and (O)LDR) differential pressure regulating valves provide a pressure differential during defrost for reverse flow to occur. These are typically used on supermarket Refrigeration systems.

ParkerのRS Divisionは、安全リリーフ弁を連結して利用のために、M1インラインマニフォールドと、M2, M3, M4デュアルストップマニフォールド弁を提供致します。

タイプ Y1037温度応答型膨張弁は、コンプレッサーの過度の吐出温度を防止します。 通常、冷凍機での使用に適しています。バルブの温度に応じて冷媒の流れを調整します。

Parkerの液ドレーンボールバルブは、スプリング・リターンハンドルが付いています。ステンレス鋼または炭素鋼のどちらでもご利用可能です。

この産業用冷凍装置向け電気制御バルブMVSは、液や蒸気冷媒ともに流量を調節するために電気制御で利用されます。

液安全リリーフ弁(SRLQ)、

Sporlan Type M thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Parker LAC head pressure control valve's function is to limit refrigerant flow from the condenser and regulate the hot gas flow around the condenser to the receiver in low ambient conditions, to keep the refrigerant in the liquid line at proper pressure.

Parker's Isolation Ball Valves are designed for use on Air Conditioning and Refrigeration units. They ensure positive shut off refrigerant flow in either flow direction, even during system evacuation.

The CSR and CSRH Valves employ proven principles of design, these safety relief valves are highly reliable and dependable. The valves are precision machined assure valve opening at the set pressure long after installation.

Parker’s V2 and V3, rugged, all steel bodied, tiny hand valves are designed to seat tight and permit isolation of small system components. They are primarily used as gauge (V2) and drain (V3) valves.

The Type CK1 Check Valves prevent backward flow of fluid in refrigerant suction, hot gas or liquid lines.

一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202