冷凍・冷蔵・空調システム 製品 パーカーより

: Featured
Sort By Product Attributes
Connection Style

Connection Style

Mounting Type

Mounting Type

Actuation Type

Actuation Type

Flow Rate (Cv)

Flow Rate (Cv)

Nominal Size (inch)

Nominal Size (inch)

Division

Division

ブランド

ブランド

最低作動温度 (C)

最低作動温度 (C)

最低作動温度 (F)

最低作動温度 (F)

最高作動温度 (C)

最高作動温度 (C)

最高作動温度 (F)

最高作動温度 (F)

種類

種類

用途

用途

機能

機能

最大動作圧力 (Bar)

最大動作圧力 (Bar)

最大動作圧力 (psi)

最大動作圧力 (psi)

媒体

媒体

バルブ種類

バルブ種類

流量 (SCFM)

流量 (SCFM)

流量 (dm3/s)

流量 (dm3/s)

最大動作圧力 (psig)

最大動作圧力 (psig)

流量 (GPM)

流量 (GPM)

追加オプション

追加オプション

流量 (lpm)

流量 (lpm)

公称容量の範囲 (ton)

公称容量の範囲 (ton)

???ACCE_Region_Product_List???
冷凍・冷蔵・空調システム ( 1 - 20 / 127 )
一覧表示に切り替え
List
グリッド表示に切り替え
Grid
  • 1
  • 2
  • ...
  • 7
次のページ
  • 1
  • 2
  • ...
  • 7
Next 次のページ
Compare Selected
Product Listing

Sporlan Type G-EG thermostatic expansion valves are designed for use on Air Conditioning and Refrigeration units. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Catch-Allシリーズは、20トンまでの空調や冷凍システムの完全な寿命、容量、効率を保証する優れた汚染管理を提供します。

Sporlan Type A, B,and E series solenoid valves primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan Solenoid Valves may be applied on a wide variety of application.

Sporlan CDS valves are stepper motor actuated electric valves for use in direct expansion refrigeration and air conditioning systems. Applications include Evap. Pressure Regulator, Receiver Pressurization and Condenser Holdback for low ambient control.

Sporlan Type (S)ORIT and (S)ORIT-PI evaporator pressure regulating valves are designed for use on Air Conditioning and Refrigeration units. They are designed to provide an economical means of accurately maintaining evaporator pressure and temperature

The HPC series sealed model filter driers provide excellent solid particle removal, moisture scavenging as well as acid capture capability to ensure the full life, capacity, and efficiency of heat pump air-conditioning systems up to 20 tons.

SRおよびSRHセーフティリリーフバルブは、過圧状態から工業用および業務用の冷凍システムを保護します。特定の圧力で開き、シングルまたはデュアルレリーフ構成で使用できます。

Sporlan Kelvin II controllers are used to operate electrically operated stepper motor refrigeration valves. This is the perfect solution for installations that require precise electronic control.

Sporlan Type ADR, HGB and SHGB discharge bypass valves are designed for use on Air Conditioning and Refrigeration units. They limit the minimum evaporating pressure during periods of low load either to prevent coil icing or avoid operating the compressor

Sporlan Isolation Ball Valves are designed for use on Air Conditioning and Refrigeration units. They ensure positive shut off refrigerant flow in either flow direction, even during system evacuation.

Sporlan Type ORI(T) evaporator pressure regulating valves are designed for use on Air Conditioning and Refrigeration units. They are designed to provide an economical means of accurately maintaining evaporator pressure and temperature under varying evapo

Sporlan’s Oil Level Controls were developed to offer the refrigeration industry an oil level control system of the highest quality.

サージドラムやシェル、チューブチラー、高・低圧レシーバー、インタークーラー、搬送容器や様々な種類のアキュムレータで液面レベルをモニター管理できるように設計されています。

Sporlan Type 3 Way series valves primary purpose is to control automatically the flow of fluids, liquid or gas. Sporlan 3 Way Valves may be applied to divert flow of refrigerant in heat reclaim, reheat, or defrost applications.

Sporlan Type DDR and (O)LDR) differential pressure regulating valves provide a pressure differential during defrost for reverse flow to occur. These are typically used on supermarket Refrigeration systems.

ParkerのRS Divisionは、安全リリーフ弁を連結して利用のために、M1インラインマニフォールドと、M2, M3, M4デュアルストップマニフォールド弁を提供致します。

The product program consists of: sensors with switch function, sensors with analogue output signal (4-20 mA) and sensors with integrated direct control of magnetic/motor valves regulators for the control of pumps and/or valves.

一覧表示に切り替え
List
グリッド表示に切り替え
Grid
  • 1
  • 2
  • ...
  • 7
次のページ
  • 1
  • 2
  • ...
  • 7
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202