ロータリーギアヘッド 製品 パーカーより

: Featured
Sort By Product Attributes
Division

Division

性能

性能

構成

構成

構成

構成

性能

性能

???ACCE_Region_Product_List???
ロータリーギアヘッド ( 1 - 12 / 12 )
Compare Selected
Product Listing

PSシリーズインラインヘリカル遊星ギアヘッドは、60-115mmのフレームサイズで提供され、高トルク、高ラジアル荷重、非常に低いバックラッシュ、高い入力速度、小型パッケージを提供

The standard precision PE-series inline planetary gearheads are available in 60-115mm frame sizes and offer high torque, low backlash, high input speeds and a small package size with an excellent price/performance ratio.

同軸構造の高精度ヘリカル遊星減速機PSは高トルク、高ラジアル負荷容量低バックラッシュ、高速入力回転、小型形状、の機能を有しフレームサイズ60-220mmから選択可能。

PVシリーズは、広範囲のオプション、高いラジアル荷重容量及びメンテナンスフリーの動作性によるパワーと多用途性を兼ね備えています

PXの優れた性能は低価格のサーボモータ用減速機として使用可能です。優位性を持ったヘリカル遊星歯車使用のPX減速機はフレームサイズ60-142mm/NEMA23-56から選択が可能です。

RSは高トルク、高ラジアル負荷容量低バックラッシュ、高速入力回転、小型形状、の機能を有しフレームサイズ60-220mmから選択可能。カスタム仕様品も可能です。

RXシリーズは、60~115mm及びNEMA23~42のフレームサイズで利用可能なRXギアヘッドは、要求の低いサーボアプリケーションに対して高いトルクと静かでスムーズな動作を実現します

Stealth RB-series MultiDrive gearheads offer the option of low gear ratios in a compact, right angle package. Available in 90-220mm frame sizes, RB-series gearheads feature Stealth helical gearing for high torque, high accuracy and quiet operation

RDシリーズは、小型の直角パッケージにて二軸のオプションを提供します。フレームサイズは90-220mmから選択可能。高トルク、高精度且つ静音動作のステルスヘリカルギアリングが特徴

RTシリーズは、小型の直角パッケージにてホローシャフトのオプションを提供。フレームサイズは90-220mmから選択可能。高トルク、高精度且つ静音動作のステルスヘリカルギアリング

Available in 60-80mm frame sizes, the economic PTN-series planetary gearheads are suitable for all applications where low backlash is not required.

GXA gearboxes offer a compact motor-gearbox solution optimised to provide the best dynamic performances in hazardous areas. In combination with Parker ATEX servo motors, they are ideal for applications requiring high torque and optimum motion quality.

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202