ロータリーシール 製品 パーカーより

: Featured
Sort By Product Category Product Categories ロータリーシール
Sort By Product Attributes
圧力の範囲 (bar)

圧力の範囲 (bar)

媒体

媒体

シャフトスピード

シャフトスピード

作動形式

作動形式

定格圧力 (psi)

定格圧力 (psi)

Division

Division

温度の範囲 (F)

温度の範囲 (F)

合計偏心 (inch)

合計偏心 (inch)

最高動作温度 (C)

最高動作温度 (C)

最低動作温度 (C)

最低動作温度 (C)

最大圧力 (psi)

最大圧力 (psi)

シールの種類

シールの種類

シャフトシール材

シャフトシール材

最高動作温度 (F)

最高動作温度 (F)

最低動作温度 (F)

最低動作温度 (F)

最高動作温度 (C)

最高動作温度 (C)

最低動作温度 (C)

最低動作温度 (C)

最大表面速度 (fpm)

最大表面速度 (fpm)

最大表面速度 (m/s)

最大表面速度 (m/s)

証明書に対応

証明書に対応

ポリマー製品ファミリー

ポリマー製品ファミリー

熱利用 (F)

熱利用 (F)

幅 (inch)

幅 (inch)

熱利用 (°C)

熱利用 (°C)

長さの測定単位

長さの測定単位

???ACCE_Region_Product_List???
ロータリーシール ( 1 - 20 / 69 )
一覧表示に切り替え
???SN_SORT_BY_LIST???
グリッド表示に切り替え
???SN_SORT_BY_GRID???
次のページ
Next 次のページ
Compare Selected
Product Listing

Parker's LUP, LPD, RUP, and RPD Clipper® oil seal profiles are general purpose, single lip rotary shaft seals.

Split Clipper® rotary shaft seals have the same superior characteristics as solid general purpose Clipper oil seals, but are factory-split for easy installation.

True non-contact PTFE labyrinth seal designed for non-flooded applications where aggressive contaminants need to be excluded. Labyrinth design combined with PTFE material provides unsurpassed two way protection and chemical compatibility.

Rotary seal for rotary distributors. Dynamic function on inner diameter. Double-acting. For highest-pressure applications. ISO 7425.

Parker's high misalignment rotary shaft Clipper® oil seal profiles are designed to accommodate rotating shaft applications with conditions of shaft to bore misalignment (STBM) and dynamic run out (TIR).

Parker's HP Profile is a springless rotary shaft oil seal suited for high temperature and high pressure applications with its metal outer case, fluoroelastomer (FKM) sealing element, and PTFE back-up element.

Parker's H wiper is a shallow cavity general purpose Clipper® oil seal wiper used for excluding contaminants in reciprocating and rotary applications.

True non-contact PTFE labyrinth seal designed for non-flooded applications where aggressive contaminants need to be excluded. Labyrinth design combined with PTFE material provides unsurpassed two way protection and chemical compatibility.

Hybrid isolator combining labyrinth technology with dual contacting PTFE lips. Designed for flooded or oil mist applications where external contaminants need to be excluded. PTFE lips ride on an internal stainless steel sleeve for zero shaft wear.

Heavy duty spring loaded rotary shaft oil seals are available in a variety of configurations which include rubber covered metal or composite rubber/aramid fiber case with or without metal reinforcement for greater bore retention and shock load absorption

Parker's SSW profile rotary shaft excluder seal features the Clipper® composite elastomer/aramid fiber outer case and elastomer sealing lip. It is designed for heavy duty applications with external washdown or severe dust and contamination.

High performance spring-loaded rotary shaft oil with rubber covered metal case and FKM lip (MP).

Hybrid isolator combining labyrinth technology with dual contacting PTFE lips. Designed for flooded or oil mist applications where external contaminants need to be excluded. PTFE lips ride on an internal stainless steel sleeve for zero shaft wear.

Springless and spring-loaded seals for stationary shaft/rotating bore applications are available from Parker. Various designs feature the Clipper® oil seal composite rubber/aramid fiber ID with an elastomer lip OD which seals against the rotating bore.

Parker's Light Duty Springless Clipper® Oil Seals (SS SDS) are general purpose, light-duty springless rotary shaft seals which provide excellent retention of grease and light oil.

Low Speed Clipper® oil seal wiper excludes dust and contamination in reciprocating applications.

True non-contact PTFE labyrinth seal designed for non-flooded applications where aggressive contaminants need to be excluded. Labyrinth design combined with PTFE material provides unsurpassed two way protection and chemical compatibility.

Rotary seal for rotary distributors. Dynamic function on inner diameter. Double-acting, PTFE slipper seal design. Low friction. For high-pressure applications. ISO 7425. Slipper Seal®.

True non-contact PTFE labyrinth seal designed for non-flooded applications where aggressive contaminants need to be excluded. Labyrinth design combined with PTFE material provides unsurpassed two way protection and chemical compatibility.

Rotary seal for rotary distributors. Dynamic function on inner diameter. Extremely robust fabric-reinforced design. Double-acting. For high-pressure applications.

一覧表示に切り替え
???SN_SORT_BY_LIST???
グリッド表示に切り替え
???SN_SORT_BY_GRID???
次のページ
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202