Premium Plus Safety Quick Coupling with a Self-Venting System, Series 1600 | 日本
日本

Premium Plus Safety Quick Coupling with a Self-Venting System, Series 1600

Premium plus self-venting quick coupling system with nominal diameter 7.8 for pneumatic applications up to 12 bar. Coupling system with European standard profile. Available made of brass/steel.

仕様を選択して商品を絞り込んで下さい。
上記のリストから仕様を選択して下さい。
Description
    Parker's Premium Plus Safety Quick Coupling Series 1600 is a safety coupling with a self-venting system. The self-venting takes place during disconnection – no risk of pressurized hoses being tossed around. When the sleeve is pulled back, the plug is released yet remains locked in. The coupling valve closes and the air is vented from the air line at the same time. Only then, by operating the sleeve again, can uncoupling take place safely. The system fulfils the requirements of ISO 4414 – increased safety standards in the work place. The Ultra HighFlow valve guarantees optimum flow and low pressure drop.

    The right plug for self-venting series 1600 can be found under series 25.

    Markets:
    - Machinery Construction
    - Automotive

    Features/Benefits:
    - Safety Coupling with self-venting mechanism
    - No whiplash effect due to the self-venting which takes place during disconnection
    - Ultra HighFlow valve for optimum flow and low pressure drop - Energy Saver
    - Compact & robust design due to the hardened valve body
    - Low connection forces

    Applications:
    - Pneumatic Tools
    - Pneumatic Airline Systems
    - Assembly Lines
Description

機能特性

最低動作温度 (C)

-20

公称径 (DN)

7,8

用途

Pneumatic

ブランド

Rectus

端部継手の種類

Female Thread, Male Thread, Hose Barb

交換の種類

Europe

最大動作圧力 (psi)

170

最高動作温度 (F)

212

媒体

Pneumatic Media

バルブ形式

High Flow Air, Poppet

バルブ調整

Yes

バージョン

Self-Venting

長さ (mm)

59 up to 79,5

外部六角ボルト (mm)

19 up to 24

外径 (mm)

26

材料

Steel

シール材

NBR

最高動作温度 (C)

100

最大動作圧力 (bar)

12

追加安全機能

Self-Venting

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202