Safety Quick Coupling with a Worldwide Used Profile and Additional Safety Locking, Series 21 | 日本
日本

Safety Quick Coupling with a Worldwide Used Profile and Additional Safety Locking, Series 21

Safety quick coupling system with nominal diameter 5 for pneumatic and fluid handling applications in the rescue market up to 35 bar. Coupling system with the world's most popular profile in this nominal diameter. Available made of brass.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker's Safety Quick Coupling Series 21 is a mini industrial coupling with the world's most popular profile in this nominal diameter. It is a coupling series with above average flow performance for liquid and gaseous media. Series 21 Safety Quick Coupling also uses an additional safety locking system which prevents unintentional disconnection. When being disconnected, the plug must first be pushed further into the coupling before it can be disconnected.

    Markets:
    - Machinery Construction
    - Life Science
    - Process
    - Rescue Equipment
    - Aerospace

    Features/Benefits:
    - Above average flow performance
    - Additional safety locking system to prevent unintentional disconnection

    Applications:
    - Rescue Applications
    - Breathing Air
Description

機能特性

最低動作温度 (C)

-20

公称径 (DN)

5

用途

Rescue

ブランド

Rectus

端部継手の種類

various

流量 (GPM)

82, 148

交換の種類

Rectus Profile

材料

Brass

最大動作圧力 (psi)

500

最高動作温度 (F)

212

媒体

Gases, Pneumatic Media, Water

バルブ形式

Poppet

シール材

NBR

バルブ調整

Yes, No

長さ (mm)

25 up to 60

外部六角ボルト (mm)

14 up to 19

外径 (mm)

9 up to 16

最高動作温度 (C)

100

最大動作圧力 (bar)

35

流量 (lpm)

310, 560

CAD を表示する部分を設定してください。

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202