Premium Safety Quick Coupling with Parker Profile and Additional Safety Locking, Series 25 | 日本
日本

Premium Safety Quick Coupling with Parker Profile and Additional Safety Locking, Series 25

Premium safety quick coupling system with nominal diameter 7.8 for pneumatic and fluid handling applications in the rescue market up to 35 bar. Coupling system with Parker profile. Available made of brass/steel.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker's Premium Safety Quick Coupling Series 25 with UltaFlo valve for optimum flow and low pressure drop. The series stands out for its robust design (steel sleeve) and long service life even with the harshest use. The coupling series is equipped with an additional safety locking system which prevents unintentional disconnection. To disconnect, the plug must first be pushed further into the coupling before it can be unlocked. The brass version has been developed specifically for use with water in the pressure range up to 35 bar.

    Markets:
    - Machinery Construction
    - Life Science
    - Process
    - Rescue Equipment
    - Aerospace

    Features/Benefits:
    - UltaFlo valve for optimum flow and low pressure drop
    - Additional safety locking system to prevent unintentional disconnection
    - Double-Shut off version with handy sleeve for optimum operation even with gloves

    Applications:
    - Rescue Applications
    - Breathing Air
Description

機能特性

最低動作温度 (C)

-20

公称径 (DN)

7,8

用途

Rescue

ブランド

Rectus

端部継手の種類

Female Thread, Male Thread, Hose Barb

流量 (GPM)

188, 476

交換の種類

Rectus Profile

材料

Brass, Brass / Steel

最大動作圧力 (psi)

500

最高動作温度 (F)

212

媒体

Gases, Pneumatic Media, Water

バルブ形式

Poppet

シール材

NBR

バルブ調整

Yes, No

長さ (mm)

33 up to 74

外部六角ボルト (mm)

13 up to 22

外径 (mm)

12 up to 30

最高動作温度 (C)

100

最大動作圧力 (bar)

35

流量 (lpm)

710, 1800

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202