ARCTIC TRANSLITE® Low Temperature Corrugated Petroleum Transport Suction Hose, Series SWC325 | 日本
日本

ARCTIC TRANSLITE® Low Temperature Corrugated Petroleum Transport Suction Hose, Series SWC325

Arctic Translite Low Temperature Corrugated Petroleum Transport Suction Hose is designed for suction, discharge and transfer oil and refined fuels in applications to -67°F and 150 psi, Series SWC325

Arctic Translite Low Temperature Corrugated Petroleum Transport Suction Hose is designed for suction, discharge and transfer oil and refined fuels in applications to -67°F and 150 psi, Series SWC325

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    Parker's Series SWC325 Arctic Translite Low Temperature Corrugated Petroleum Transport Suction Hose provides excellent service across multiple low temperature applications. The hose resists stiffening and cracking and stays flexible to -67°F for ease of handling, and is crush resistant and kink resistant for unimpeded flow and maximum performance. Series SWC325 provides robust service in challenging cold weather applications.

    Markets:
    • General Industrial
    • Oil & Gas
    • Transportation

    Features/Benefits:
    • Tube: Black nitrile for fuel and oil resistance to -67°F.
    • Reinforcement: Multiple textile plies for strength and durability, and a dual wire helix for full suction capability and a path to conduct a static charge to ground.
    • Cover: Corrugated black nitrile for additional flexibility and ease of handling; abrasion, heat and oil resistance for durability; reflective silver stripe for easy identification.
    • Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

    Applications:
    - media
    • Biodiesel (to B100 in dedicated service)
    • Diesel
    • Ethanol
    • Gasoline
    • Oil
    - usage
    • Cold weather/refrigerated environments
    • Bulk depots and storage facilities
    • In-plant transfer
    • Service trucks
    • Transport tank trucks

    Safety/Technical:
    • Design Factor: 4:1

    Warnings:
    • Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
    • Do not use for oil or fuel transfer service in or on open water.
Description

機能特性

用途

Petroleum Transport

媒体

Biodiesel, oil, refined fuel

ホース内管材

Black nitrile

材料 - ホース補強

Multiple textile plies with dual wire helix

ホースカバー材

Corrugated black nitrile blend; wrapped finish

最低動作温度 (F)

-67

最高動作温度 (F)

180

最低動作温度 (C)

-55

最高動作温度 (C)

82

デザイン係数

4:01

真空

Full

ホース O.D. (inch)

2.080, 2.580, 3.120, 3.680, 4.680, 6.750

ホース I.D. (mm)

38.1, 50.8, 63.5, 76.2, 101.6, 152.4

ホース O.D. (mm)

52.8, 65.5, 79.2, 93.5, 118.9, 171.5

重量 (lbs/ft)

0.83, 1.19, 1.56, 2.12, 2.79, 4.87

重量 (kg/ft)

0.38, 0.54, 0.71, 0.96, 1.27, 2.21

最小曲半径 (inch)

1.5, 2.0, 2.5, 3.0, 4.0, 6.0

最小曲半径 (mm)

3.8, 5.1, 6.4, 7.6, 10.2, 15.2

最大動作圧力 (psi)

150

最大動作圧力 (bar)

10.3

パッケージ

Coils

標準パック量 (ft)

100

  • Literature and Reference Materials

  • Industrial Hoses --CAT4401_UK
  • お問合せ

    パーカー・ハネフィン日本株式会社
    東京都港区白金台3-2-10
    白金台ビル2F
    〒108-0071
    電話 03-6408-3901(営業本部)
    FAX  03-5449-7202