Tri Gas Generator For LCMS Applications | 日本
日本

Tri Gas Generator For LCMS Applications

Parker Balston SOURCE TriGas Generator is a completely engineered system designed to deliver pure LCMS grade nitrogen.

Parker Balston SOURCE TriGas Generator is a completely engineered system designed to deliver pure LCMS grade nitrogen.

属性を選択し、製品検索を改善します。
上記のリストから仕様を選択して下さい。
Description
    The Parker Balston SOURCE TriGas Generator is a completely engineered system designed to deliver pure nitrogen for curtain gas, pure zero grade air as gas-1/gas-2 source gases and dry -40°F dew point air as source exhaust. The system consists of six functional technologies: Coalescing prefiltration with timed solenoid drains, self regenerating compressed air dehydration membranes, a proprietary heated catalysis module, elegant self-regenerating nitrogen retentate membranes, high capacity - high sensitivity carbon absorption modules and carefully matched final filtration membrane media. These technologies are integrated to a reliable scroll compressor.

    Features and Benefits:
    • Generates pure nitrogen, zero air and source exhaust air from compressed air
    • Eliminates costly and inconvenient nitrogen gas and zero air gas cylinders
    • Prevents running out of gases during LC/MS instrument operation
    • Preserves valuable laboratory space and maximizes LC/MS instrument uptime
    • Reliable scroll compressor, quiet 49 dB(A) operation at a safe, low pressure
    • Gas purity to 99.999% and no phthalates
    • Turnkey system that eliminates stainless steel regulators and gas distribution panels
Description

機能特性

露点 (F)

-40

露点 (C)

-40

窒素純度

up to 99.999%

ポートサイズ

Outlet: 1/4" tube - Stainless Steel

ガス要件

Nitrogen, Zero Air, Dry Air

ブランド

Balston

用途

Analytical Laboratory

最大吸入圧力 (psig)

N/A

最大吐出圧力 (psig)

NITROGEN: 80, ZERO AIR: 110, EXHAUST GAS: 60

ガス純度要件

to 99.999% and no phthalates

流量

Models: 5000NA, 5001NTNA, 5001TNA: Nitrogen 10 LPM, Zero Air: 23 LPM, Exhaust Gas: 8 LPMModel: SF5000NA:Nitrogen 20 LPM, Zero Air: 46 LPM, Exhaust Gas: 16 LPM

コンプレッサ

Available

ポート接続の吐出口

1/4" TUBE STAINLESS STEEL - 3 EACH

電気的要件

120 VAC, 60 HZ, 15 AMP, 220 VAC, 60 ZH, 30 AMP, 120 VAC, 60 HZ, 3 AMP

証明書

CSA 1010, CE

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202