チューブ 製品 パーカーより

: Featured
Sort By Product Attributes
Tube Type

Tube Type

Division

Division

ブランド

ブランド

種類

種類

用途

用途

外径 (mm)

外径 (mm)

業界基準

業界基準

内径 (Inch)

内径 (Inch)

内径 (mm)

内径 (mm)

材料

材料

最大動作圧力 (Bar)

最大動作圧力 (Bar)

最大動作圧力 (psi)

最大動作圧力 (psi)

媒体

媒体

外径 (Inch)

外径 (Inch)

最高動作温度 (F)

最高動作温度 (F)

最低動作温度 (F)

最低動作温度 (F)

最高動作温度 (C)

最高動作温度 (C)

最低動作温度 (C)

最低動作温度 (C)

テクノロジー

テクノロジー

???ACCE_Region_Product_List???
チューブ ( 1 - 20 / 76 )
一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ
Compare Selected
Product Listing

Nexcol PVC High Stability Grade Aeration Tubing is designed for air charging/circulation in underwater applications to 140°F and 60 psi, Series 106 HSG

SL-Temptrace™ electric trace tubing bundles deliver freeze protection and provide low temperature maintenance for gases, liquids and other viscous materials in chemical processing and refinery applications.

PTFE Beading is a small diameter rod used in high temperature applications or applications where chemicals are present.

Self-regulating Temptrace™ insulated tubing bundles provide freeze protection and high temperature maintenance for gases, liquids and other process materials.

Parflex Temptube® is thermally insulated and protected with a flexible, flame-resistant PVC jacket to provide an economical method for conveying steam and hot materials through a plant with minimal heat loss.

PTFE Spiral wrap provides harnessing for wires and cable while allowing leads at various points.

Parflex IS - Intermittent Steam Purge Bundles are designed for freeze protection and periodic high-temperature steam purge.

CS-Continuous Steam Purge Bundles for continuous, high-temperature steam purge up to 1100°F (593°C). Bundles are thermally insulated for freeze protection in operating environments with harsh conditions.

Parflex HT - Heavy Steam Trace Bundles are designed for use in pressure transmission applications and analyzer sample lines carrying heavy oils or distillates, gases or vapors.

LT Temptrace™ bundles are designed with single or multiple process tubes, a thermal insulation for minimum heat loss and a flame-resistant jacket for added protection; ideal for simple instrument line freeze protection and viscosity maintenance.

Multitube® Metal and Plastic Tubing Bundles save space, reduce installation costs and offer protection in various industrial plant, robotics and laboratory applications.

連続エミッションモニタリングシステム(CEMS)用途とプローブ制御用途のアナライザー バンドル

Mineral Insulated Tubing is specially designed to maintain temperatures as high as 900°F (482°C) and withstand a maximum internal exposure of 1000°F (538°C) for various process control and analyzer systems applications.

Electric splice or tee connection kit for SL and SH Series Self-Regulating Temptrace™ Bundles.

CL-Temptrace™およびCH-Temptrace™バンドルの電気接続(入力電源、スプライス、入力電源スプライス、終了)を行うための、オールインワン、FM承認、ユニバーサル接続キットです。

FMで承認されており、SLおよびSH-Temptrace™バンドル用です。単管および二重管バンドル用に簡単に組み合わされたコンビネーション電源接続および防水シールに使用できます。

End Seal Kits (ESK) are designed to prevent moisture from entering the ends of Temptube™ Preinsulated Tubing bundles, protecting the bundles from damage caused by moisture contamination.

Parker Multitube® Splice Kits are designed to provide long-life, weatherproof thermal insulation for Temptrace™ bundles.

Room Temperature Vulcanizing (RTV) End Sealant is intended for use with all Multitube® bundles, especially insulated bundles. It has excellent resistance to weather, ozone, oil, many chemicals and extreme temperatures.

End Seal Boot (ESB) Kits designed to prevent moisture from entering the ends of Parker Temptrace™ bundles.

一覧表示に切り替え
List
グリッド表示に切り替え
Grid
次のページ
Next 次のページ

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202