真空ジェネレーター  製品 パーカーより

: Featured
Sort By Product Attributes
Port Size (mm)

Port Size (mm)

Outlet Pressure (psig)

Outlet Pressure (psig)

Outlet Pressure (bar)

Outlet Pressure (bar)

Inlet Pressure (psig)

Inlet Pressure (psig)

Inlet Pressure (bar)

Inlet Pressure (bar)

Division

Division

最大流量 (gpm)

最大流量 (gpm)

ポンプの種類

ポンプの種類

ポートサイズ (inch)

ポートサイズ (inch)

用途

用途

媒体

媒体

最高動作温度 (F)

最高動作温度 (F)

最低動作温度 (F)

最低動作温度 (F)

最高動作温度 (C)

最高動作温度 (C)

最低動作温度 (C)

最低動作温度 (C)

最大流量 (lpm)

最大流量 (lpm)

最大作動圧力 (bar)

最大作動圧力 (bar)

最大作動圧力 (psi)

最大作動圧力 (psi)

ポンプテクノロジー

ポンプテクノロジー

ボディ材

ボディ材

真空流量 (SCFM)

真空流量 (SCFM)

???ACCE_Region_Product_List???
真空ジェネレーター ( 1 - 15 / 15 )
Compare Selected
Product Listing

The CEK is perfect for non-porous material handling with air economizing and emergency stop features. CEK includes vacuum and blow-off solenoids, a regulating blow-off needle, vacuum filters, exhaust mufflers, pressure sensors and a vacuum check valve.

CHF High Flow Series is a multistage vacuum generator. The CHF unit is intended for higher flow vacuum applications that, due to system porosity issues, have a low application degree of vacuum and include flow through exhaust mufflers.

CV is a basic single stage vacuum generator with an aluminum basic body. Vacuum port sizes range from 1/4" to 3/4." CV vacuum generators include exhaust mufflers.

CV-CK is a single stage vacuum generator with an adjustable open contact mechanical switch for vacuum confirmation. Switch output is normally open and can be connected to AC or DC power.

The CVX026B is perfect for non-porous material handling with air economizing & emergency stop features. It includes vacuum and blow-off solenoids, a regulating blow-off needle, vacuum filters, exhaust mufflers, pressure sensors, & a vacuum check valve.

The CVXCEK is perfect for non-porous material handling with air economizing and emergency stop features. It includes vacuum and blow-off solenoids, a regulating blow-off needle, vacuum filters, exhaust mufflers, pressure sensors and a vacuum check valve.

The MC22 is a light weight vacuum package for factory automation. The MC22 includes vacuum and blow-off solenoids, a regulating blow-off needle, vacuum filters, exhaust mufflers, pressure sensors and an optional vacuum check valve.

The MC72 is perfect for non-porous material handling with air economizing options. The MC72 includes vacuum and blow-off solenoids, a regulating blow-off needle, vacuum filters, exhaust mufflers, pressure sensors and an optional vacuum check valve.

MCA is lightweight single stage vacuum generator. Female vacuum ports allow a vacuum cup to be installed directly at the cup which reduces space and response time of the system. Available port sizes are either 1/8" or 1/4" NPT.

Parker Pneumatic offers a range of vacuum ejectors including basic ejectors, basic ejectors with an electro-mechanical switch,inline ejectors, ejectors including blow-off, plus both small and large integrated ejectors.

Moduflex Vacuum Generators can be mounted inline or directly onto a valve island. They feature an integrated blow-off flow controller, optional plug-in vacuum feedback sensor and use proven Venturi technology, reaching up to 90% vacuum.

The Parker Conflow venturi spray produces a powerful jet providing a dense coverage of dust suppression water.

The Parker Conflow Code 4129D - double flat venturi provides superior air movement for improve ventilation in dust supression applications

The Parker Conflow Code 4129S - single flat venturi provides superior air movement for improve ventilation in dust supression applications

The Parker Conflow Code 5102 - mini, single flat venturi provides superior air movement for improve ventilation in dust supression applications

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202