摩耗リングおよび誘導テープ 製品 パーカーより

: Featured
Sort By Product Category Product Categories 摩耗リングおよび誘導テープ
Sort By Product Attributes
媒体

媒体

Division

Division

業界基準

業界基準

最高動作温度 (F)

最高動作温度 (F)

最低動作温度 (F)

最低動作温度 (F)

流体適合性

流体適合性

最大表面速度 (m/s)

最大表面速度 (m/s)

証明書に対応

証明書に対応

ポリマー製品ファミリー

ポリマー製品ファミリー

熱利用 (F)

熱利用 (F)

熱利用 (°C)

熱利用 (°C)

長さの測定単位

長さの測定単位

???ACCE_Region_Product_List???
摩耗リングおよび誘導テープ ( 1 - 15 / 15 )
Compare Selected
Product Listing

Rod guidering for oil-lubricated applications, such as hydraulics cylinders. Extremely wear-resistant. Superior compression strength: 340 N/mm2. ISO 10766.

Guiding tape for oil-lubricated applications, such as hydraulics cylinders, cut to length or endless. Extremely wear-resistant. Superior compression strength: 320 N/mm2. ISO 10766.

Piston guiding ring for oil-lubricated applications, such as hydraulics cylinders. High wear-resistant. Compression strength: 2,5 N/mm2

Piston guide ring for oil-lubricated applications, such as hydraulics cylinders. Extremely wear-resistant. Superior compression strength: 340 N/mm2. ISO 10766.

Guiding tape for oil-lubricated applications, such as hydraulics Permissible specific load: 16 N/mm2. ISO 10766.

Guiding tape for grease-lubricated applications, such as pneumatic cylinders, cut to length or endless. Permissible specific load: 12 N/mm2. ISO 10766.

Guiding ring for oil-lubricated applications, such as hydraulics. Permissible specific load: 30 N/mm2.

Rod guide ring for oil-lubricated applications, such as hydraulics cylinders. Extremely wear-resistant. Superior compression strength: 340 N/mm2. ISO 10766. Special design to avoid edge pressure.

Piston guide ring for oil-lubricated applications, such as hydraulics cylinders. Extremely wear-resistant. Superior compression strength: 340 N/mm2. ISO 10766. Special design to avoid edge pressure.

Parker's PDT profile cut-to-length PTFE wear rings for pistons provide low friction and high temperature performance for pneumatics and light-duty hydraulics.

Parker's PDT profile cut-to-length PTFE wear rings for rods provide low friction and high temperature performance for pneumatics and light-duty hydraulics.

Parker's WPT profile tight-tolerance piston wear rings are the premier bearings for light- to heavy-duty hydraulic applications.

Parker's WRT profile tight-tolerance rod wear rings are the premier bearings for light- to heavy-duty hydraulic applications.

Parker PDW profile machined PTFE wear rings for pistons provide low friction and high temperature performance.

Parker's PDW profile machined PTFE wear rings for rods provide low friction and high temperature performance for pneumatics and light-duty hydraulics.

お問合せ

パーカー・ハネフィン日本株式会社
東京都港区白金台3-2-10
白金台ビル2F
〒108-0071
電話 03-6408-3901(営業本部)
FAX  03-5449-7202