No image available
No image available
Your request is being processed.

Product Quick View

???ATTR_UOM_HUR???
???ATTR_UOM_DAY???
???ATTR_UOM_WEE???
???ATTR_UOM_MON???
???ATTR_UOM_ANN???

Add to cart

Click on more info to Add to cart and more

Quick Specifications

Push-On Hose

Displaying products 1 - 5 of 5

Push-Lok Plus Multipurpose Hose - 801

Parker's Push-Lok® 801 multipurpose hose features the widest fluid compatibility, application range and size range in the industry. Approved with crimp or push on fittings. Wide temperature range handles media from -40°F to +257°F. Comes in 6 colors.

Push-Lok Plus High Temperature Multipurpose Hose - 836

Parker's Push-Lok® 836 multipurpose hose delivers high temperature performance, up to 302°F, and higher working pressures than 821 hose. Approved with crimp or push on fittings and with a distinctive blue cover indicating a high temperature rating.

Push-Lok Plus Dry Air and Hot Water Multipurpose Hose - 804

Parker's Push-Lok® 804 multipurpose hose features an EPDM inner tube for hot water, dry air and phosphate ester fluids. Available in five common sizes and is approved with push on fittings for easy assembly.

Push-Lok Plus Fire Resistant Cover Multipurpose Hose - 821FR

Parker's Push-Lok® 821FR is a higher-pressure multipurpose hose widely used for shop air systems and general industrial and maintenance applications. Its fire resistant (FR) cover is for use near welding operations. Available in five colors.

Push-Lok Plus Higher Pressures Multipurpose Hose - 821

Parker's Push-Lok® 821 hose offers higher pressures for shop air and general industrial and maintenance applications. Approved with push on fittings for easy assembly. Available in five common sizes and with a black fiber braid cover.



Displaying products 1 - 5 of 5




Contact Us


HOSE PRODUCTS DIV


30240 LAKELAND BLVD

WICKLIFFE

OH

UNITED STATES

44092


Ph:4409435700


Fax:4409433129