Miniature Diaphragm Pumps

Parker's miniature diaphragm pump line provides the highest flow per Watt available on the market. Our miniature pumps are suited for applications ranging from portable battery powered devices, such as air sampling, to laboratory and medical instrumentation. Parker also offers a full line of miniature liquid diaphragm pumps. Liquids have higher fluidic resistance compared to gas or air due to being incompressible and of a much higher viscosities, so the internal fluidic resistance of a liquid diaphragm pump is a driving factor in its performance capabilities. Our miniature liquid diaphragm pumps have an excellent track record in medical, scientific instruments and harsh industrial applications. The unique diaphragm design, combined with our close attention to bearing and motor design details, provides customers with substantial cost savings and reduced field service time.

Displaying products 1 - 10 of 10

Series EZ-Mount - Minature diaphragm Pump Vibration Isolation Mounting System

EZ Mount provides ease of installation and effective control of vibration transfer. EZ Mount was designed to mount easily to all Precision Fluidic BTC (IIS), TTC (IIS) and LTC (IIS) Family of Minature diaphragm pumps.

T2-01 High Flow Diaphragm Pumps (air/gas) Up to 66 LPM Free Flow

Parker's highest flow design is ideal for high capacity pressure or vacuum devices requiring high performance and highly efficient pumps in fixed or portable applications.

BTC IIS and TTC IIS Miniature Diaphragm Pump

Parker's Miniature Diaphragm Pump Dual Head Models BTC-IIS & TTC-IIS have an industry leading performance to size ratio and can be configured to meet the most stringent flow, reliability, efficiency, size, and noise requirements.

T2-04 Miniature Diaphragm Pump

Parker's High efficiency diaphragm pump model T2-04 is an ultra compact pump that unites the ultimate in efficiency, life, and size.

BTC and TTC Miniature Diaphragm Pump

Parker's Miniature Diaphragm Pump Models BTC & TTC have an industry leading performance to size ratio and can be configured to meet the most stringent reliability, efficiency, size, and noise requirements.

CTS Micro Diaphragm Pump

Parker's CTS Micro Diaphragm Pump Model packs up to 2.5 slpm of flow into a compact 20 mm wide package. Configurable with 3 different motors to meet your application's specific needs and life expectations.

T2-03 Micro Diaphragm Pumps (air/gas) Up to 2.5 LPM Free Flow

Parker's micro diaphragm pump is ideal for higher performance fixed and portable air and gas applications requiring high flow(up to 2.5 slpm), pressure, and vacuum, high efficiency, long life, small size, light weight, and intrinsic safety capabilities

T2-05 Micro Diaphragm Pumps (air/gas) Up to 800 mLPM

...Parker’s T2-05 micro diaphragm pump is designed to fit where other pumps cannot due to its small, compact package size. The pump’s low power, small size, and light weight play a critical role in portable gas detection and medical applications.

LTC Miniature Diaphragm Pumps (liquid) Up to 650 mLPM Free Flow

Parker's Miniature Diaphragm Dual Head Liquid Pumps are proven in a variety of medical and industrial equipments, like clinical in-vitro diagnostics and harsh industrial chemical applications.

LTC-IIS Miniature Diaphragm Pumps (liquid) Up to 1.5 LPM Free Flow

Parker's Miniature Diaphragm Dual Head Liquid Pumps are proven in a variety of medical and industrial equipments, like clinical in-vitro-diagnostics and harsh industrial chemical applications.



Displaying products 1 - 10 of 10




Contact Us


Parker Hannifin

Precision Fluidics Division


26 Clinton Drive, Unit 103

Hollis, NH 03049

United States

ppfinfo@parker.com


Ph:(603) 595 1500


Fax:(603) 595 8080