The Parker OEM-EP compact electronic pressure control unit is specifically designed for system manufacturers that require fast response with minimal internal volume.
The Parker OEM-EP Miniature Electronic Pressure Controller converts a variable electrical control signal into a variable pneumatic output. Sized to minimize internal volume and ease integration, the OEM-EP is an ideal replacement for manual regulators, needle valves and vent orifices where precise pressure control is critical. Using Parker Hannifin's patented VSO® proportional valve and integral closed loop control, the OEM-EP is the perfect choice for carrier gas flow control, micro-fluidic flow control, and aspirate/dispense applications.
Markets:
• Analytical Chemistry
• Mass Spectrometry
• Gas Chromatography
• Flow Cytometry
Feature/Benefits:
• Silent operation to reduce system noise levels
• High accuracy and unparalleled resolution for improved results
• Tested for long life to improve system availability
• Integral closed loop control to minimize system development time
• Low internal volume to improve efficiency
• Analog control for added design flexibility
• RoHS compliant
Applications:
• Carrier Gas Pressure Control
• Air over Liquid Flow Control
• Mass Spectrometer Process Gas Supply Pressure Control
• Clinical Diagnostics
• Print Markets
FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...