No image available
No image available
Your request is being processed.
687821
Parker Smart Syringe Pumps

Parker Smart Syringe Pump


The Parker Smart Syringe Pump is a long life, high precision pump which allows direct mounting at the point of dispense eliminating the need for a transfer line.

Part Number

401-101111-000

Description

At one third the size and weight of standard 30mm syringe pumps, the Parker Smart Syringe Pump offers new opportunities to reduce size and improve performance of Clinical Diagnostic and Analytical chemistry systems requiring precision fluid delivery. This long life pump is designed to a minimum of 5 million cycles improving the reliability of laboratory instrumentation and reducing downtime. Its lightweight and compact design enables instrument designs that are smaller, reducing instrument costs and footprint.

Features:

• Designed to a minimum of five million cycle life
• Encoded servo motor with 228,495 step resolution improves low
volume and low flow performance
• Non pulsatile flow down to 7.5 nL/sec
• Can be mounted directly on motion systems placing it directly at the
point of aspirate and dispense
• Eliminates transfer lines; simplifies fluidic designs, reduces
footprint and instrument cost
• Easy drop in replacement for existing syringe pumps
• CE and RoHS Compliant

Markets:
• Clinical Diagnostics
• Analytical Chemistry

Typical Applications:

• Sampling
• Reagent Addition
• Liquid Handling
• Precision Flow Control

Description

Performance Characteristics
Typical Applications In-Vitro Diagnostics, Hematology, Molecular Diagnostics, Flow Cytometry, Genomics, Protomeics, Liquid Handling, Chromatography
Full Stroke Accuracy +/- 1%
Full Stroke Precision <0.1% CV
Full Stroke Resolution 228,495 Steps
Performance: Pressure Range Vac - 29 psi
Minimum Flow Rate (nL/sec) 7.5
Life (# cycles) 5 Million
Dimensions: Width 17.5 mm
Dimensions: Height 104 mm
Dimensions: Length 162 mm
All Other Wetted Materials Ultem, FFKM, PEEK
Control Method CAN or RS-232
Valve Type 3- Way Normally Closed
Porting 1/4-28 Female Threaded Ports
Electrical Connection Molex® Micro-Fit Connector
Voltage (V) 24 VDC ± 5%
Power Consumption (W) 12 Watts Nominal
Weight (g) 367
Product Weight .8091

Part Number
401-101111-000PDFIGSIPTSATSTP
???ATTACHMENTS???

Contact Us


Parker Hannifin

Precision Fluidics Division


26 Clinton Drive, Unit 103

Hollis, NH 03049

United States

ppfinfo@parker.com


Ph:(603) 595 1500


Fax:(603) 595 8080