No image available
No image available
Your request is being processed.
687821
Miniature Solenoid Valves

Series LX - Miniature Latching Pneumatic Solenoid Valve

The Series LX-Valve is a miniature latching pneumatic solenoid valve measuring only 8 mm in width.

Roll On To Zoom


The Series LX-Valve is a miniature latching pneumatic solenoid valve measuring only 8 mm in width.

Choose attributes to view part number:

Reset Attributes
Description

The Series LX-Valve is a miniature latching pneumatic solenoid valve measuring only 8 mm in width. The compact size, light weight, and power saving latching feature of the Series LX-Valve is the ideal solution for portable/battery powered applications. The body construction of the Series LX-Valve is suited for manifold or barbed-tube pneumatic connections and is available in a 2 way configuration.

Features
• Internal latching mechanism enables continuous, power free, operation with minimal/momentary actuation power to change states
• High flow output capability, (11 slpm minimum @ 15 psid)
• Direct PC mounting and 11.2 mm valve mounting centers enables compact and lightweight system design
• Reduces portable device size, weight and cost
• Reduces power consumption and heat generation. Demand for low power, e.g. <0.5 watt directional flow control for portable and hand held devices and those devices requiring lower associated thermal management issues.
• RoHS and Reach compliant

Typical Markets
• Portable Medical Equipment
• Agent Detection
• Environmental Monitoring

Typical Applications
• Air & Oxygen Delivery

Description

Performance Characteristics
Valve Configuration Type 2-Way Directional
Elastomer Material FKM
Typical Application Air and Oxygen Delivery
Width (inch) 0.31
Width (mm) 7.9
Length (inch) 0.92
Length (mm) 23.4
Height (inch) 0.48
Height (mm) 12.2
Wetted Materials: Body PBT (Polybutylene terephthalate)
Wetted Materials: Seals (Elastomer) FKM
Cleanliness Standard
Life (# cycles) 10 Million Cycles
Pneumatic Connection Options Barbs, Manifold Compatible
Leak Rate Rated to 0.2 sccm
Response time Less than 20 msec
Power Requirement (W) 0.52W Momentary, 0.82W Momentary
Weight (oz) 0.16
Weight (g) 4.6
Minimum Flow Rate (lpm) 6 lpm air at rated pressure, 11 lpm air at rated pressure
Performance: Pressure Range 0 to 6 psid, 0 to 15 psid
Orifice Size (inch) 0.045
Orifice Size (mm) 1.14

Please configure part to display CAD
  • Literature and Reference Materials

  • LX-Valve - Miniature Solenoid Valve Datasheet
  • Contact Us


    Parker Hannifin

    Precision Fluidics Division


    26 Clinton Drive, Unit 103

    Hollis, NH 03049

    United States

    ppfinfo@parker.com


    Ph:(603) 595 1500


    Fax:(603) 595 8080