VSO® LowPro Miniature Proportional Valve | Parker NA
687821
687821

VSO® LowPro Miniature Proportional Valve

The VSO® LowPro is a miniature proportional valve designed for flow rates up to 57 SLPM with a typical power requirement of 1 Watt, and just 16 mm wide by 14 mm tall. Ideal for Respiratory, Patient Monitoring and Flow or Pressure Control Applications.

Select attributes to refine your product search.
Description
    The VSO® LowPro is a miniature proportional valve that controls the flow rate of inert gases at pressures up to 100 PSIG (6.9 bar). Typical flow rates up to 57 SLPM with a typical power requirement of 1 Watt at room temperature. At just 16 mm wide by 14 mm tall, the valve can be populated into the smallest portable device improving performance, size and weight. With orifice sizes ranging from 0.030” (0.76 mm) up to 0.080” (2.03 mm) and a weight of 12 g, the VSO® LowPro can perform the function of valves three times its size without sacrificing the power. The mounting only requires a simple, machined manifold.

    Markets
    Respiratory
    Patient Monitors
    Patient Therapy

    Features/Benefits
    Very low power required of typically 1 Watt enables portable capability and low power control increasing battery life or reducing the size of your power supply or battery
    Low profile design simplifies mounting and eliminates cartridge configurations that require complex & expensive machining
    Delivers consistent performance on every valve
    Reach, RoHS, ISO 15001, IP65, and CE compliant

    Typical Applications:
    Ventilators
    Portable Oxygen Concentrators 
    Volumetric Flow Control
    Pulse Dose Control
Description

Performance Characteristics

Flow Rate

Up to 57 SLPM

Maximum Flow Rate

57 SLPM

Vacuum to Pressure Range

27 in Hg to pressure rating
686 mm Hg to pressure rating

Maximum Operating Pressure

100 psi
6.9 bar

Orifice Size

0.030, 0.040, 0.050, and 0.080 inch
0.76, 1.02, 1.27, and 2.03 mm

Maximum Operating Temperature

131 °F
55 °C

Minimum Operating Temperature

32 °F
0 °C

Function

2-Way, Normally Closed (NC)

Cycles per Lifetime

100 Million

Actuation Type

Solenoid

Operation Type

Electronic

Control Method

Current or Voltage

Power Consumption

1.0 W Typical, 2.0 W Maximum

Input Voltage

5, 12, 24 VDC

Electrical Connection

4.5" Wire Leads

Body Material

Stainless Steel Series 400

Seal Material

FKM

Length

0.80 inch
20 mm

Width

0.63 inch
16 mm

Height

0.55 inch
14 mm

Weight

0.42 oz
12 g

Response Time

10 ms Typical

Leak Rate

< 0.5 sccm of Air

Mounting Type

Manifold mount

Connection Type

Mounting screw

Connection Size

#2-56 x 3/16" Socket Head Cap screw

For Fluid Type

Gases

Industry Application

Portable Oxygen Concentrators, Ventilators, Patient Monitors

Configuration

N/A

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...
Please configure part to display CAD

contact us