VSO® Max HP Miniature High Pressure High Flow Proportional Valve | Parker NA
687821
687821

VSO® Max HP Miniature High Pressure High Flow Proportional Valve

The VSO® MAX HP Series is a 2-Way Normally Closed proportional valve providing high flow and high pressure configurations, at less than 2.2 watts of power. This family consists of two orifice sizes and three voltage options.

Select attributes to refine your product search.
Description
    The Parker VSO® MAX HP series is a miniature high flow proportional valve that provides flow capabilities to meet your OEM application needs. The valve delivers a high range of controllable flow while consuming 25% less power than comparable miniature proportional valves, assisting with battery life savings. VSO® MAX HP Model 2 delivers a flow at 200 slpm at 45 PSI and is designed for higher range of operating pressures 120 psi (8.27 bar) commonly found on systems without a regulator. Model 4 delivers a flow of 180 slpm at 25 PSI and is designed for higher flow at lower pressure commonly found on systems with regulators. This translates to a smaller, sleek medical device design and offers potential savings and features three standard control voltage ranges (5, 12 and 24 VDC). 

    Markets
    Respiratory
    Anesthesia 
    Surgical (High Flow)

    Features/Benefits
    Low power consumption generates less heat
    Proven performance tested to 100 million life cycles
    Cleaned for Oxygen service use
    Reach, RoHS, ISO 15001, IP65, and CE compliant

    Typical Applications
    Ventilators
    Insufflators
    Anesthesia Delivery & Monitors
    Pressure and Flow Control
    Mass Flow Control
Description

Performance Characteristics

Flow Rate

Up to 450 SLPM

Maximum Flow Rate

450 SLPM

Maximum Operating Pressure

120 psi
8.27 bar

Orifice Size

0.116, 0.125 inch
2.95, 3.18 mm

Maximum Operating Temperature

131 °F
55 °C

Minimum Operating Temperature

41 °F
5 °C

Function

2-Way, Normally Closed (NC)

Cycles per Lifetime

100 Million

Actuation Type

Solenoid

Operation Type

Electronic

Control Method

Current or Voltage

Power Consumption

2.0, 2.2 Watts Typical

Input Voltage

5, 12, 24 VDC

Electrical Connection

18" Wire Leads

Body Material

C36000 brass

Seal Material

FKM

Length

2.02 inch
51.4 mm

Width

0.63 inch
15.9 mm

Height

0.69 inch
17.4 mm

Weight

2.45 oz (Brass)
1.41 oz (Aluminum)
69.5 g (Brass)
40 g Aluminum

Response Time

10 ms Typical

Leak Rate

< 0.5 sccm

Mounting Type

Manifold mount

Connection Type

Mounting screw

Connection Size

4-40 x 7/8" Stainless Steel, Socket Head Cap screw

For Fluid Type

Gases

Industry Application

Ventilators, Insufflators, Anesthesia Delivery & Monitors, Pressure & Flow Control and Mass Flow Control

Configuration

N/A

FAILURE OR IMPROPER SELECTION OR IMPROPER USE OF THE PRODUCTS DESCRIBED HEREIN OR RELATED ITEMS CAN CAUSE DEATH, PERSONAL INJURY AND PROPERTY DAMAGE. This document and other information from Parker-Hannifin Corporation, its subsidiaries and authorized distributors provide product or system options for further investigation by users having technical expertise. The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met. The user must analyze all aspects of the application, follow applicable industry standards, and follow the information concerning the product in the current product catalog and in any other materials provided from Parker or its subsidiaries or authorized distributors. To the extent that Parker or its subsidiaries or authorized distributors provide component or system options based upon data or specifications provided by the user, the user is responsible for determining that such data and specifications are suitable and sufficient for all applications and reasonably foreseeable uses of the components or systems...
Please configure part to display CAD

contact us