No image available
No image available
Your request is being processed.
687821
Miniature Proportional Valves

VSO-MI - Miniature Proportional Valve

Thermally compensated, 2-way normally closed (NC) proportional valve designed for flows up to 40 slpm.   Ideal for respiratory and patient monitoring applications that require precise pressure and flow control.

Thermally compensated, 2-way normally closed (NC) proportional valve designed for flows up to 40 slpm. Ideal for respiratory and patient monitoring applications that require precise pressure and flow control.

Choose attributes to view part number:

Reset Attributes
Description

The VSO®- MI is a miniature proportional valve designed for medical equipment manufacturers. Based upon Parker Hannifin’s benchmark VSO® design, the VSO® - MI miniature proportional valve incorporates thermal compensation to provide precise flow control and stability over a wide range of media. Unlike competitive valves in its class, the VSO® - MI miniature proportional valve has been tested to U.S. Pharmacopoeia (USP) Class VI requirements making it easier to achieve system compliance for toxicity and sensitivity. With integrated filtration, captive O-rings, flush manifold mount capability, low power consumption and light weight, the VSO® - MI is an efficient miniature proportional valve ideally suited for manufacturers of portable and stationary medical equipment.

Description

Performance Characteristics
Voltage Configurations Available 5.5 VDC, 13.5 VDC and 29 VDC
Typical Applications Ventilators, Oxygen Concentrators, Oxygen Conservers, Anesthesia Delivery & Monitors, Pressure & Flow Control and Blood Pressure Monitoring
Performance: Flow Rate Range 0 to 40 slpm
Performance: Pressure Range 0 to 150 psi
Orifice Sizes Available 0.031 to 0.51 in. (0.79 and 1.30 mm)
Thermal Compensation Thermally Compensated
Dimensions: Width 0.66 in (16.7 mm)
Dimensions: Height 0.74 in (18.8 mm)
Dimensions: Length 1.77 in (44.9 mm)
Wetted Materials: Body/Stem Base PBT, 430 FR Stainless Steel and Brass C3600 HT
Wetted Materials: Seals (Elastomer) FKM
All Other Wetted Materials 300 Series Stainless Steel
Control Method Current or Voltage
Cleanliness Oxygen Use Clean
Valve Configuration Type 2 Way Normally Closed
Life (# cycles) Up to 25 Million Cycles
Pneumatic Connection Options Manifold Mount w/Integrated Screens and Seals
Electrical Connection Options 18" Wire Leads, 4 Pin PC Connection, Quick Spade Connection
Leak Rate <0.2 sccm of Nitrogen
Power Consumption (W) 2.0 Watts Maximum
Weight (lbs) 1.23 oz (34.9 g)

Please configure part to display CAD
???ATTACHMENTS???

Contact Us


Parker Hannifin

Precision Fluidics Division


26 Clinton Drive, Unit 103

Hollis, NH 03049

United States

ppfinfo@parker.com


Ph:(603) 595 1500


Fax:(603) 595 8080