No image available
No image available
Your request is being processed.

Product Quick View

???ATTR_UOM_HUR???
???ATTR_UOM_DAY???
???ATTR_UOM_WEE???
???ATTR_UOM_MON???
???ATTR_UOM_ANN???

Add to cart

Click on more info to Add to cart and more

Quick Specifications

687577
Pneumatics

P31F Mini Coalescing And Adsorber Filter

Parker's P31F Series Removes liquid aerosols and sub micron particles.Oil free air for critical applications, such as air gauging,pneumatic instrumentation and control

Parker's P31F Series Removes liquid aerosols and sub micron particles.Oil free air for critical applications, such as air gauging,pneumatic instrumentation and control

Choose attributes to view part number:

Reset Attributes
Description

Parker's P31F Series Removes liquid aerosols and sub micron particles.Oil free air for critical applications, such as air gauging,pneumatic instrumentation and control Positive bayonet latch to ensure correct & safe fitting. Adsorbing activated carbon element removes oil vapors and most hydrocarbons.

• Integral 1/4", 3/8", 1/2", 3/4" ports (NPT, BSPP & BSPT)
• Removes liquid aerosols and sub micron particles
• Oil free air for critical applications, such as air gauging, pneumatic instrumentation and control
• Positive bayonet latch to ensure correct & safe fitting
• Adsorbing activated carbon

Description

Performance Characteristics
Maximum Inlet Pressure (psig) Plastic Bowl: 250, Metal Bowl: 250
MINIMUM WORKING TEMPERATURE (°F) Plastic : 14, Metal : 14
MAXIMUM WORKING TEMPERATURE (°F) Plastic : 125, Metal : 150
MINIMUM WORKING TEMPERATURE (°C) Plastic : -10, Metal : -10
MAXIMUM WORKING TEMPERATURE (°C) Plastic : 52, Metal : 65.5

???ATTACHMENTS???

Kontaktujte nás


PNEUMATIC NORTH AMERICA


8676 EAST M-89

RICHLAND

MI

UNITED STATES

49083


Ph:2696295000


Fax:2696295385