No image available
No image available
Your request is being processed.

Product Quick View

???ATTR_UOM_HUR???
???ATTR_UOM_DAY???
???ATTR_UOM_WEE???
???ATTR_UOM_MON???
???ATTR_UOM_ANN???

Add to cart

Click on more info to Add to cart and more

Quick Specifications

687563
Parflex Division - Master

NYLON TUBING (FLEXIBLE)


Part Number

N-4-040-BLU

Tubing Nylon
Blue
0.070"
250 ft
0.040"
310 psi working pressure @ 73°F, 1250 psi min burst pressure @ 73°F
Nylon
Blue
Parflex, Catalog 4660
0.250"
Description

Nylon Flexible Tubing exhibits extremely low water absorption, is chemically resistant, and it's resistance to stress cracking greatly exceeds that of ordinary nylon tubing.

Contact Us


PARFLEX DIVISION


1300 N FREEDOM STREET

RAVENNA

OH

UNITED STATES

44266


Ph:3302962871


Fax:3302968433