No image available
No image available
Your request is being processed.

Product Quick View

???ATTR_UOM_HUR???
???ATTR_UOM_DAY???
???ATTR_UOM_WEE???
???ATTR_UOM_MON???
???ATTR_UOM_ANN???

Add to cart

Click on more info to Add to cart and more

Quick Specifications

687577
Pneumatic Division

Pneumatic Compact Cylinders - P1M Series

P1M series Cylinders offers unique porting options, integral sensor grooves and one of the shortest overall lengths in the market with suitability for a wide range of applications.

P1M series Cylinders offers unique porting options, integral sensor grooves and one of the shortest overall lengths in the market with suitability for a wide range of applications.

Use our configurator to build the right part for your application.

Description

The P1M series Cylinder incorporates several innovative features including 3-piece bolted construction, internal transfer tube, long bearing head option standard, bumpers standard, outboard rotating guide mechanism, and recessed sensor grooves. The combination of these features, in addition to maintaining the smallest dimensional envelope possible, make the P1M Cylinder ideal for applications that require a compact design and superior clamping capability.
Material specification
Piston rod: Stainless steel, DIN X 10 CrNiS 18 9
Piston rod seal: Polyurethane
Piston rod bearing: Multilayer PTFE/steel
End plates: Anodized Aluminum
End cap screws: Zink plated steel
O-ring, internal: Nitrile rubber, NBR
Cylinder barrel: Anodized Aluminum
Piston: Aluminum
Piston seal: Nitrile rubber, NBR
Piston bearing: UHMWPE-plastic
Magnet: Plastic-bound magnetic material
Bumpers: Polyurethane
Return spring: Surface-treated steel


Operating information
Bore Size : 12mm - 100mm
Operating pressure: 145 psi (10 bar)
Standard Operating Temperature: -4°F to 176°F (-20°C to 80°C)
Optional High Temperature Option: 14°F to 250°F (-10°C to 121°C)


Benefits
• Versatile range of square body style compact cylinder
• Available in Low Profile Version or Long Bearing Version for enhanced rod bearing support
• 10 bore sizes
• Single and double acting versions available
• Four flexible port configurations available
• Recessed, flush position piston sensing available

Description

Performance Characteristics
Cylinder Action Single Acting and Double Acting
Maximum Bore Diameter (inch) 3.93
Minimum Bore Diameter (inch) 0.47
Maximum Working Temperature (F) 250
Minimum Working Temperature (F) -4
Maximum Working Pressure (psi) 145
Maximum Rod Diameter (inch) 0.98
Minimum Rod Diameter (inch) 0.23
Body Material Aluminum
Repairable Yes
Port Type BSPP, NPTF
Maximum Bore Diameter (mm) 100
Minimum Bore Diameter (mm) 12
Maximum Working Temperature (C) 121.11
Minimum Working Temperature (C) -20
Maximum Working Pressure (bar) 10
Maximum Rod Diameter (mm) 25
Minimum Rod Diameter (mm) 6

???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385