No image available
No image available
Your request is being processed.

Product Quick View

???ATTR_UOM_HUR???
???ATTR_UOM_DAY???
???ATTR_UOM_WEE???
???ATTR_UOM_MON???
???ATTR_UOM_ANN???

Add to cart

Click on more info to Add to cart and more

Quick Specifications

687577
Industrial Cylinder Division

Pneumatic Linear Round Body Cylinder - P1D Series

Parker P1D SERIES Cylinder is a future-proof generation of ISO/VDMA cylinders. The cylinders are double acting, with a new design of air cushioning. P1D Series played a critical role in this Cheese Production Application.

Parker P1D SERIES Cylinder is a future-proof generation of ISO/VDMA cylinders. The cylinders are double acting, with a new design of air cushioning. P1D Series played a critical role in this Cheese Production Application.

Use our configurator to build the right part for your application.

Description

Parker P1D SERIES Cylinder is a future-proof generation of ISO/VDMA cylinders. The cylinders are double acting, with a new design of air cushioning. P1D Series played a critical role in this Cheese Production Application.

* Features:
• Innovative, state of the art design
• End covers & extrusion in anodized aluminium
• Polyurethane seal technology
• Fit flush drop-in sensors
• Individual cushioning design by bore size
• Clean external end cover design
• Stainless steel piston rod
* Advantages:
• Reliable operation and long service life
• High performance adjustable air cushioning
• Easy assembly and protected sensors
• No dirt traps on end covers

Description

Performance Characteristics
Cylinder Action Double Acting
Maximum Stroke (inch) 20
Maximum Bore Diameter (inch) 7.87
Minimum Bore Diameter (inch) 1.26
Maximum Working Temperature (F) 250
Maximum Working Pressure (psi) 145
Maximum Rod Diameter (inch) 1.25
Minimum Rod Diameter (inch) 0.472
Body Material Aluminum
Repairable No
Maximum Stroke (mm) 500
Maximum Bore Diameter (mm) 200
Minimum Bore Diameter (mm) 32
Maximum Working Temperature (C) 121.1
Minimum Working Temperature (C) 74
Maximum Working Pressure (bar) 10
Maximum Rod Diameter (mm) 32
Minimum Rod Diameter (mm) 12
Port Type BSPP, NPTF, BSPT

???ATTACHMENTS???

Contact Us


PNEUMATIC DIVISION NORTH AMERICA


8676 EAST M89

RICHLAND MI 49083 USA


Ph:269-629-5000. Customer Support & Applications Eng: 1-877-321-4PDN


Fax:269-629-5385