Hydraulic Constant Working Pressure Hose 4000 PSI - GlobalCore 487 Hose | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Constant Working Pressure Hose 4000 PSI - GlobalCore 487 Hose

Hydraulic Constant Working Pressure Hose 4000 PSI - GlobalCore 487 Hose

Parker’s 487 GlobalCore hose offers high performance, low-force-to-flex, and constant working pressures of 4,000 psi.

Technical Specifications

  • Minimum Operating Temperature: -40 °F, -40 °C
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO 18752, MSHA TC, ST & CP covers only
  • Maximum Operating Pressure: 280 bar, 4000 psi, 28 MPa
  • Compatible Fitting: 43 Series, 77 Series
  • Weight: 0.30 to 6.47 kg/m, 0.20 to 4.35 lb/ft
  • Inside Diameter: 0.52 to 2.65 inch, 13.1 to 67.3 mm
  • Maximum Operating Temperature: 100 °C Standard Cover, 125 °C TC, ST & CP covers only, 212 °F Standard Cover, 257 °F TC, ST & CP covers only
  • Hose Reinforcement Material: 2 Braids of Steel Wire (sizes -4 through -12), 4 Spirals of Wire (sizes -16 through -24), 6 Spirals or Wire (size -32)
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Hydraulics, Material Handling, Transportation
  • Outside Diameter: 0.52 to 2.65 inch, 13.1 to 67.3 mm
  • Minimum Bend Radius: 2 to 12-1/2 inch, 50 to 320 mm
  • Size: -4 to -32
  • Hose Inner Tube Material: Synthetic Rubber
  • Cover Material: Synthetic Rubber

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Part of the GlobalCore family of lightweight, high pressure hoses, Parker’s 487 synthetic rubber hose delivers constant working pressures of 4,000 psi and the reliable, consistent performance of all GlobalCore products. This steel-wire-reinforced hose meets and exceeds ISO 18752 performance specifications, making it the ideal choice for multiple applications around the world. Constructed for high performance and easy handling, 487 hoses offer half the SAE bend radius specified for hoses in this category and feature O.D.s that are 30 percent smaller by area compared with SAE spiral hose. These light, durable, and low force-to-flex hoses are easy to bend, making installation easier and faster. 487 hose is available in I.D. sizes ranging from ¼ inch to 2 inches in diameter and with four cover options: Standard, ToughCover, SuperTough and Critical Protection.

Markets:
• Transportation
• Military
• Construction
• Grounds & Building Maintenance
• Forestry
• Material Handling

Features/Benefits:
• Standard or ToughCover hose options to prevent abrasion
• Half SAE bend radius for ease of installation and low force to flex
• 30% smaller O.D. by area compared to the SAE spiral hose
• 4,000 PSI constant working pressure in all sizes
• Lighter than the standard SAE spiral hose

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Fittings:
• 43 series fittings (for -4 to -16)
• 77 series fittings (for -20 to -32)

Related Documents

×
Products Hose I.D. (size) Hose Cover Type
487-4 -4 Standard Cover
487-6 -6 Standard Cover
487-8 -8 Standard Cover
487-10 -10 Standard Cover
487-12 -12 Standard Cover
487-16 -16 Standard Cover
487-20 -20 Standard Cover
487-24 -24 Standard Cover
487-32 -32 Standard Cover
487TC-4 -4 ToughCover
487TC-6 -6 ToughCover
487TC-8 -8 ToughCover
487TC-10 -10 ToughCover
487TC-12 -12 ToughCover
487TC-16 -16 ToughCover
487TC-20 -20 ToughCover
487TC-24 -24 ToughCover
487TC-32 -32 ToughCover
487ST-4 -4 SuperTough
487ST-6 -6 SuperTough
487ST-8 -8 SuperTough
487ST-10 -10 SuperTough
487ST-12 -12 SuperTough
487ST-16 -16 SuperTough
487ST-20 -20 SuperTough
487ST-24 -24 SuperTough
487ST-32 -32 SuperTough
487CP-12 -12 Critical Protection
487CP-16 -16 Critical Protection
487CP-8 -8 Critical Protection
487CP-6 -6 Critical Protection
487CP-4 -4 Critical Protection

687PDC
687583