Hose Sleeve - Partek Sleeve | Product Series

Filter by

    No filters selected

Color

Diameter B (inch)

Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hose Sleeve - Partek Sleeve

Hose Sleeve - Partek Sleeve

Parker’s Partek Sleeve is a nylon hose sleeve designed to provide abrasion resistance.

Technical Specifications

  • Diameter A: 1.07 to 4.53 inch
  • Accessories Included: Sleeves
  • Hose Outside Diameter: up to 3.80 inch, up to 97 mm
  • Materials of Construction: Polyamide (PA)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s Partek Sleeve is a nylon hose sleeve designed to provide abrasion resistance in two ways. First, per the ISO 6945 specification, the Partek Sleeve has a unique tubular weave construction in order to prevent abrasion which could wear through the sleeve. In addition, this weave gives an exceptionally smooth interior wall, allowing the rubber hose to move freely inside the sleeve without internal abrasion issues. Partek Sleeve comes in two types: AS and PS. Partek "AS" is strong enough to withstand greater than 200,000 abrasion cycles without wearin through the fabric, while Partek "PS" can withstand greater than 50,000 abrasion cycles. Partek Sleeve is available in either black or yellow and in sizes to fit most hydraulic hoses. Partek Sleeve can be measured by the indide flat diameter (A), or the inside open diameter (B) to determine the correct size for your application.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features/Benefits:
• The quick and easy solution to hose protection in high-abrasion areas
• Your choice of yellow or black sleeving to fit your needs

Applications:
• Harsh abrasive applications and rugged environments

Specifications:
• MSHA certified for use in underground mines
• Temperature range: -40F to +240F (-40C to +116C)

Related Documents

Product Demos & Tutorials
How to Prevent Hydraulic Hose Failure
×
Products Color Diameter B (inch) Type
AS-B-11 Black 0.69 AS (200,000+ abrasion cycles)
AS-B-13 Black 0.86 AS (200,000+ abrasion cycles)
AS-B-15 Black 1.06 AS (200,000+ abrasion cycles)
AS-B-17 Black 1.22 AS (200,000+ abrasion cycles)
AS-B-19 Black 1.35 AS (200,000+ abrasion cycles)
AS-B-22 Black 1.42 AS (200,000+ abrasion cycles)
AS-B-27 Black 1.63 AS (200,000+ abrasion cycles)
AS-B-33 Black 1.81 AS (200,000+ abrasion cycles)
AS-B-35 Black 2.19 AS (200,000+ abrasion cycles)
AS-B-37 Black 2.38 AS (200,000+ abrasion cycles)
AS-B-47 Black 3.13 AS (200,000+ abrasion cycles)
AS-B-58 Black 3.62 AS (200,000+ abrasion cycles)
AS-B-64 Black 4 AS (200,000+ abrasion cycles)
AS-Y-11 Yellow 0.69 AS (200,000+ abrasion cycles)
AS-Y-13 Yellow 0.86 AS (200,000+ abrasion cycles)
AS-Y-15 Yellow 1.06 AS (200,000+ abrasion cycles)
AS-Y-17 Yellow 1.22 AS (200,000+ abrasion cycles)
AS-Y-19 Yellow 1.35 AS (200,000+ abrasion cycles)
AS-Y-22 Yellow 1.42 AS (200,000+ abrasion cycles)
AS-Y-27 Yellow 1.63 AS (200,000+ abrasion cycles)
AS-Y-33 Yellow 1.81 AS (200,000+ abrasion cycles)
AS-Y-35 Yellow 2.19 AS (200,000+ abrasion cycles)
AS-Y-37 Yellow 2.38 AS (200,000+ abrasion cycles)
PS-B-13 Black 0.86 PS (50,000+ abrasion cycles)
PS-B-15 Black 1.06 PS (50,000+ abrasion cycles)
PS-B-17 Black 1.22 PS (50,000+ abrasion cycles)
PS-B-22 Black 1.42 PS (50,000+ abrasion cycles)
PS-B-33 Black 1.81 PS (50,000+ abrasion cycles)
PS-B-35 Black 2.19 PS (50,000+ abrasion cycles)
PS-B-37 Black 2.38 PS (50,000+ abrasion cycles)
PS-B-39 Black 2.63 PS (50,000+ abrasion cycles)
PS-B-45 Black 2.88 PS (50,000+ abrasion cycles)
PS-B-47 Black 3.13 PS (50,000+ abrasion cycles)

687PDC
687583