No image available
No image available
Your request is being processed.
687583
Low Temperature Hose

Low Temperature 2 Braids Hydraulic Hose - 301LT

Parker's 301LT hose is designed to excel in extreme cold and remote applications. Rated to work from -67°F to +212°F up to 5000psi.  Available in six sizes: -4 through -16. Approved with Parkrimp 43 Series fittings.

Parker's 301LT hose is designed to excel in extreme cold and remote applications. Rated to work from -67°F to +212°F up to 5000psi. Available in six sizes: -4 through -16. Approved with Parkrimp 43 Series fittings.

Choose attributes to view part number:

Reset Attributes
Description


Typical Applications include:

  • Construction
  • Grounds & Building Maintenance
  • Oil Field Service
  • Material Handling
  • Mining

Description

Performance Characteristics
Media Petroleum base hydraulic fluids and lubricating oils
Maximum Working Pressure (psi) Up to 5000
Hose I.D. Maximum (inch) 1
Maximum Working Pressure (MPa) Up to 35
Hose Inner Tube Material Synthetic rubber
Material - Hose Reinforcement Two braids steel wire
Material - Cover PKR Rubber
Minimum Bend Radius (inch) Meets SAE requirements
Minimum Bend Radius (mm) Meets SAE requirements
Minimum Working Temperature Oil (F) -67
Maximum Working Temperature Oil (F) +212
Minimum Working Temperature Oil (C) -55
Maximum Working Temperature Oil (C) +100
Meets Industry Standards SAE 100R2 TYPE A, J1942 / USCG HF / DNV / ABS
Compatible Fittings 43 series

???ATTACHMENTS???

Contact Us


HOSE PRODUCTS DIV


30240 LAKELAND BLVD

WICKLIFFE

OH

UNITED STATES

44092


Ph:4409435700


Fax:4409433129