Phosphate Ester Hose

If getting aircraft into the air is your job, Parker’s family of phosphate-ester compatible hoses is the choice for you. Our hose selection offer the industry’s largest selection of low-, medium- and high-pressure hoses specifically designed to resist aggressive airline hydraulic fluids.Parker’s phosphate-ester hose line, together with the proper EPDM O-ring face seal and 37° Flare fittings and pipe adapters, means your leak-free assemblies will be the last thing you’ll need to worry about.

Displaying products 1 - 4 of 4

Phosphate Ester 1 Braid Hydraulic Hose - 424

Parker's 424 phosphate-ester compatible hose is for low pressure applications up to 1000psi. Dimensionally conforms to SAE 100R1 Type AT specification. Uses Parkrimp 43 Series fittings, providing the widest selection of end configurations available.

Phosphate Ester 2 Braids Hydraulic Hose - 304

Parker's 304 phosphate-ester compatible hose is for medium pressure applications up to 5000psi. Offers the widest size range: -4 through -32. Dimensionally conforms to SAE 100R1 Type AT specification. Uses Parkrimp 43 Series fittings.

Phosphate Ester 4 Spiral Hydraulic Hose - 774

Parker's 774 phosphate-ester compatible hose is for applications up to 4000psi. Available in five large sizes: -12 through –32. Dimensionally conforms to SAE 100R12 and EN 856 Type R12 specifications. Uses 4-wire spiral steel construction.

Phosphate Ester Spiral Hydraulic Hose - F42

Parker's F42 phosphate-ester compatible hose is for high pressure applications up to 6000psi. Offers a temperature compatibility range of -40°F to +176°F for aggressive airline hydraulic fluids. Offers constant working pressure across all sizes.



Displaying products 1 - 4 of 4




Contact Us


HOSE PRODUCTS DIV


30240 LAKELAND BLVD

WICKLIFFE

OH

UNITED STATES

44092


Ph:4409435700


Fax:4409433129