No image available
No image available
Your request is being processed.
687583
Hose Crimpers and Swagers

Push-Lok Cut-Off & Assembly Tool

Parker's Push-Lok Cut-Off & Assembly Tool is designed for the assembly of Parker Push-Lok in sizes 1/4' through 3/4' I.D.

Parker's Push-Lok Cut-Off & Assembly Tool is designed for the assembly of Parker Push-Lok in sizes 1/4" through 3/4" I.D.

Hose I.D. (inch): 1/4 - 3/4
Hose I.D. (inch): 1/4 - 3/4

Part Number

881540

Description

Parker's Push-Lok Cut-Off & Assembly Tool is a combined hose cutter and toggle action press. It is designed to cut and assemble Parker Push-Lok in sizes 1/4" through 3/4" I.D.

The entire Push-Lok hose line is compatible including 801, 836, 804, 821 and 821FR.

Description

Performance Characteristics
Hose I.D. (inch) 1/4 - 3/4

Contact Us


HOSE PRODUCTS DIV


30240 LAKELAND BLVD

WICKLIFFE

OH

UNITED STATES

44092


Ph:4409435700


Fax:4409433129