No image available
No image available
Your request is being processed.
687583
Industry Standard Rubber Hydraulic Hose

Tough Cover Compact Hydraulic Hose - 471TC

Parker's 471TC hose offers 2-wire braided compact construction, a smaller O.D. for ease of installation, ½ minimum bend radius and 80x abrasion resistance compared with standard rubber covered hose.

Parker's 471TC hose offers 2-wire braided compact construction, a smaller O.D. for ease of installation, ½ minimum bend radius and 80x abrasion resistance compared with standard rubber covered hose.

404 Error Page
 

    There were errors on this page.

    The error code returned was - 404

    For Additional Assistance....

    If you represent a Parker distributor, supplier, or customer, please contact your PHconnect Administrator or partnered Parker division. Parker employees should utilize the appropriate helpdesk specified below.

    Worldwide User Help

    Contact your PHconnect Administrator
    or partnered Parker division

    Employee Helpdesk - North America

    1-888-795-HELP
    data.center.support@parker.com

    Employee Helpdesk - International

    +44 (0) 1442 458 208
    idchelpdesk@parker.com

    Back

Choose attributes to view part number:

Reset Attributes
Description


Typical Applications include:

  • Transportation
  • Military
  • Agriculture
  • Forestry
  • Utility Equipment
  • Waste & Refuse
  • Material Handling
  • Industrial

Description

Performance Characteristics
Media Petroleum base hydraulic fluids and lubricating oils
Maximum Working Pressure (psi) Up to 5800
Hose I.D. Maximum (inch) 1
Maximum Working Pressure (MPa) Up to 40
Hose Inner Tube Material Synthetic rubber
Material - Hose Reinforcement Two braids steel wire
Material - Cover Synthetic rubber abrasion resistant, MSHA accepted
Minimum Bend Radius (inch) 1/2 minimum SAE bend radius
Minimum Bend Radius (mm) 1/2 minimum SAE bend radius
Minimum Working Temperature Oil (F) -40
Maximum Working Temperature Oil (F) +212
Minimum Working Temperature Oil (C) -40
Maximum Working Temperature Oil (C) +257
Meets Industry Standards SAE 100R16, J1942 / ISO 11237-1 TYPE 2SC / EN 857 TYPE 2SC / USCG HF / DNV / ABS / BV
Compatible Fittings 43 series

???ATTACHMENTS???

Contact Us


HOSE PRODUCTS DIV


30240 LAKELAND BLVD

WICKLIFFE

OH

UNITED STATES

44092


Ph:4409435700


Fax:4409433129