EMI/EMC and Product Safety Compliance Testing Services | Parker NA

EMI/EMC and Product Safety Compliance Testing Services

Chomerics is the first choice in EMI shielding and thermal management solutions for telecommunications, information technology, medical devices, automotive, military, commercial and consumer electronics.

Description
    Chomerics is the first choice in EMI shielding and thermal management solutions for telecommunications, information technology, medical devices, automotive, military, commercial and consumer electronics. We offer full service compliance testing to meet emissions, immunity, susceptibility and safety requirements. We can immediately solve virtually any EMI/EMC and safety problem that testing may reveal, and recommend
    cost-effective solutions to reduce your product’s time to market.

    Core Competencies:
    Commercial equipment testing and certification
    Our depth of experience and constant exposure to real-world EMI/EMC and safety problems in the commercial marketplace proves vital to our customers when it’s time to test, particularly when deadlines are near. If emission or immunity problems are found, we’re in a position to fix them quickly. With on-site EMI design engineers and materials manufacturing, a cost-effective manufacturable solution can generally be integrated into your system.

    Emissions
    • FCC Part 15; CISPR 11, 14, 22; EN 55011, EN 55022
    • IEC/EN 61000-3-2, 61000-3-3
    • Industry Canada, VCCI, AUSTEL/NZ
    • Korea KN

    Immunity
    • IEC/EN 61000-4-2
    • IEC/EN 61000-4-3
    • IEC/EN 61000-4-4
    • IEC/EN 61000-4-5
    • IEC/EN 61000-4-6
    • IEC/EN 61000-4-8
    • IEC/EN 61000-4-11

    Laboratory/Industrial
    • IEC/EN 61000-6-1,2,3,4
    • IEC/EN 61326-1
    • IEC/EN 61010-1
    • CSA C22.2 No. 61010-1
    • Most 61010-2 product specific standards

    Information Technology
    • CISPR 24; EN 55024
    • EN 300 386
    • IEC/EN/UL60950-1
    • CSA22.2 No. 950 60950-1

    Medical equipment compliance
    • IEC/EN 60601-1-2
    • IEC/EN 60601-1-2nd & 3rd Edition
    • UL60601-1, CSA C22.2 No.

    601.2-M90
    • Most 60601-2 product specific standards
    • Most 60601-1 Collateral

    Standards
    • ISO 14971 Risk Management Five Review

    Design services
    • Electronics packaging and board level design
    • Safety construction review
    • EMC/Safety components advice
    • Prototype fabrication assistance
    • Test plans/procedures


    Reduce Your Products’ Time to Market
    Military avionics equipment qualification - Military testing provided in accordance with:
    • RTCA DO-160B/C/D/E/F
    • MIL-STD-461/C/D/E/F
    • RS03, RS103 200 V/M to 40 GHz
    • MIL-STD 704

    Chomerics is unrivaled in testing to MIL-STD specifications for electromagnetic susceptibility and emissions.
    Our expert team of test technicians, applications engineers, scientists and EMI/EMC engineers not only test your system to military specifications, but also integrate the proper MIL-STD qualified materials if EMI problems are encountered.

    Shielding Effectiveness Testing
    • ARP1705, ASTM 4935 (Transfer Impedance)
    • MIL-DTL 83528
    • IEEE-STD-299

    Technical seminars
    • EMI/EMC design
    • Safety Design
    • EMC/Safety compliance for CE mark

    Typical Testing Applications
    • Medical equipment
    • Controllers
    • Information technology, PC’s, disk drives, printers
    • Network systems
    • GPS and handheld devices
    • Vehicle electronics
    • Toys, games consumer devices
    • Laser systems
    • Fluorescent lighting
    • Night vision equipment
    • Audio/video equipment
    • Military/commercial avionics
    • Medical equipment, including FDA 510(k) certification
    • Test measurement and laboratory equipment
    • Semiconductor processing equipment

    Accreditations
    • FCC
    • Industry Canada
    • VCCI
    • NARTE
    • A2LA

Contact Us

Chomerics Division
Worldwide Headquarters
77 Dragon Court
Woburn
MA
United States
01888
Phone (1) 781-935-4850
Fax  (1) 781-933-4318