EMI Shielding Injection Molded Plastics Products from parker include

: Default
Sort By Product Attributes
???ACCE_Region_Product_List???
EMI Shielding Injection Molded Plastics ( 1 - 6 of 6 )
Compare Selected
Product Listing

Over molding EMI Gasketing technology is used for grounding the traces of circuit boards or the edge of an internal shield (metal stamping/casting) to a conductive housing, or providing a grounding point or flexible electrical contact in a discrete area.

Parker Chomerics high precision injection molding capabilities offer the latest in robotic manufacturing of injected molded parts to deliver cost effective high quality solutions.

Electrically Conductive PREMIER PC-ABS is the first commercial conductive thermoplastic for EMI shielding solutions. It is a blend of PC/ABS polymer alloys and conductive fillers engineered for stable electrical, mechanical, and physical performance

ATCA blank faceplates made with PREMIER EMI shielding thermoplastics provide required performance and save significant (40% and more) cost.

Parker Chomerics PREMIER PEI-140 military grade, electrically conductive plastic, can provide up to a 65% cost reduction by eliminating secondary operations such as assembly, machining, painting/plating and the logistics that accompany these processes.

PREMIER PBT-225 is a single pellet, polybutylene terephthalate (PBT) based, electrically conductive plastic that delivers superior reliability, making metal to plastic housing conversions possible for demanding automotive electronics applications.

Contact Us

Chomerics Division
Worldwide Headquarters
77 Dragon Court
Woburn
MA
United States
01888
Phone (1) 781-935-4850
Fax  (1) 781-933-4318