SPRINGMESH Highly Resilient Metal Mesh EMI Gasketing | Parker NA
179336
179336

SPRINGMESH Highly Resilient Metal Mesh EMI Gasketing Obsolete

Parker Chomerics SPRINGMESH™ metal mesh gaskets provide excellent EMI shielding and compression set characteristics, making them ideal for enclosure joins and seams

Select attributes to refine your product search.
Description
    Parker Chomerics SPRINGMESH™ metal mesh gaskets provide excellent EMI shielding and compression set characteristics, making them ideal for enclosure joins and seams. Due to the material and design, SPRINGMESH can be deflected up to 70% and recover completely. Rework costs are significantly reduced due to the resilience and increased gasket life of these gaskets. The material can be spooled, cut to length, or spliced using a variety of attachment methods such as welding, spot-binding, soldering, or riveting.

    Features and Benefits:
    • Standard parts come in round cross section in a tin-plated steel wire
    • Can withstand compression up to 70% with full recovery
    • Excellent EMI shielding due to 100% content
    • Easy gasketing integration and design flexibility due to multiple form factors and attachment methods
    • Foreign object debris (FOD) free versions available

contact us