402XR Ballscrew Driven, Square Rail Guided, High Precision Linear Positioner | Parker NA

402XR Ballscrew Driven, Square Rail Guided, High Precision Linear Positioner

The 402XR high precision ballscrew driven positioning tables are 57.5mm wide and offer stroke lengths to 600mm, a load capacity of 372N and a dual square rail guide system. Suitable for a variety of applications from life sciences to general industrial

Use our configurator to build the right part for your application.
Description
    The 400XR Series of precision linear mechanics is recognized globally for its consistent performance, high quality, high strength- yet sleek design, and unparalleled versatility. The 402XR series uses high efficiency, precision ballscrews as its drivetrain, and is guided by a single square rail for its bearing support. This square rails provides the stage with high load carrying characteristics relative to its size. These features are all built atop an extruded aluminum base, which is precision machined to ensure excellent straightness and flatness. The 400XR is available in 5 different stroke scalable frame sizes to carry a wide variety of payloads, or to build multi-axis systems configurations upon. The 400 XR has also been designed to accommodate a number of standard enhancements ranging from an integrated shaft brake, mounted high resolution linear encoder, clean room preparation to standard multi-axis brackets.
    As a result the 400XR has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics. Given the 400XR's robust construction and sealed design it has also been applied to industrial automation applications in packaging, machine tool, and automotive.

    402XR, ballscrew driven, square rail guided, high precision linear positioner; high value standard features and accessories:
    • Frame width of 57.5 mm
    • Six standard strokes available from 100 to 600 mm
    • Positional repeatability of +/- 1.3 micron
    • Maximum velocity of 1344 mm/sec
    • Integrated high precision ballscrew drivetrain and square rail guidance system
    • Maximum payload of 980 N
    • Maximum thrust of 374 N
    • Pre-configured options inline motor mount options
    • IP30 rating
    • Standard multi-axis systems
    • Convenient tapped hole mounting
    • High precision, non-contact home or limit sensors that can be positioned along full length of travel
    • Laser test data with slope correction values with each precision grade stage
Description

Performance Characteristics

Series

HMR

Profile Width (mm)

57.5

Drive Type

Ballscrew

Screw Lead Options

5mm | 10mm

Bearing Type

Dual Square Rail

Maximum Stroke (mm)

600

Maximum Stroke (inch)

23.62

Maximum Speed (m/s)

0.95

Maximum Speed (inch/s)

37.4

Maximum Screw Speed (RPS)

95

Maximum Acceleration (m/s2)

20

Maximum Acceleration (inch/s2)

773

Bidirectional Repeatability (μm)

1.3

Bidirectional Repeatability (thou)

0.05

Drive Screw Efficiency (%)

80

Duty Cycle (%)

100

Normal Load Capacity (N)

980

Normal Load Capacity (lbs)

220

Inverted Load Capacity (N)

980

Inverted Load Capacity (lbs)

220

Axial Load Capacity (N)

372

Axial Load Capacity (lbs)

84

Maximum Breakaway Torque (Nm)

0.086

Maximum Breakaway Torque (oz-in)

12

Maximum Running Torque (Nm)

0.08

Maximum Running Torque (oz-in)

11.3

Additional Protection Option

Steel Strip Cover (IP30)

Certificates

Cleanroom (Class 1000 - Standard)

Linear Feedback Device

Yes (Encoder : 0.1μm, 0.5μm or 1μm resolution)

Please configure part to display CAD

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015