403XE Ballscrew Driven, Miniature Monocarrier Positioner | Parker NA

403XE Ballscrew Driven, Miniature Monocarrier Positioner

The 403XE tables use a highly integrated monocarrier as its drive train and guidance. Just 60mm wide, with strokes to 655mm and loads to 1569N, its size and performance make it ideal for applications ranging from life science to electronic manufacturing

Use our configurator to build the right part for your application.
Description
    The 403XE Series of linear positioners combines a rugged, steel U-channel body with an integrated precision ballscrew. The design of this stage is unique in that the guidance system and drive train are tightly integrated to one another – making this stage extremely compact, cost effective while providing high precision. This series of stages is available in 3 different profiles sizes to manage a variety of payloads, and can be easily configured into multi-axis systems. A variety of stepper and servo motors have been preselected to match the performance of the 403XE to minimize the design effort.
    The 403XE has been applied in a number of applications ranging from the life sciences, electronics manufacturing, semiconductor as well as general machine building.

    The 403XE, ballscrew driven, mono-carrier style, linear positioner; high value standard features and accessories:
    • Frame width of 60.5 mm
    • Eight standard strokes from 55 to 655 mm
    • Positional repeatability of +/- 5 micron
    • Maximum speeds of 500 mm/sec
    • Highly integrated high precision ballscrew drivetrain and guidance system
    • Maximum payload 1569 N
    • Maximum thrust of 304 N
    • Pre-configured options inline and parallel motor mount and mounted motor options
    • Optional hardcover for protections of the drivetrain and guidance system from large debris
    • CE and RoHS compliance as standard
    • Standard multi-axis systems
    • Clean room capable
    • Miniature, non-contact home or limit sensors which can be positioned along full length of travel
Description

Performance Characteristics

Series

XE

Profile Width (mm)

60.5

Drive Type

Ballscrew

Screw Lead Options

5mm | 10mm

Bearing Type

Integrated Ball Guide

Maximum Stroke (mm)

655

Maximum Stroke (inch)

25.79

Maximum Speed (m/s)

0.5

Maximum Speed (inch/s)

19.6

Maximum Screw Speed (RPS)

50

Maximum Acceleration (m/s2)

20

Maximum Acceleration (inch/s2)

773

Bidirectional Repeatability (μm)

5

Bidirectional Repeatability (thou)

0.2

Drive Screw Efficiency (%)

90

Duty Cycle (%)

100

Normal Load Capacity (N)

1569

Normal Load Capacity (lbs)

352

Inverted Load Capacity (N)

1569

Inverted Load Capacity (lbs)

352

Axial Load Capacity (N)

304

Axial Load Capacity (lbs)

68

Maximum Breakaway Torque (Nm)

0.15

Maximum Breakaway Torque (oz-in)

21.24

Maximum Running Torque (Nm)

0.1

Maximum Running Torque (oz-in)

14.1

Additional Protection Option

Optional Hard Cover (IP20)

Certificates

Cleanroom Preparation Option (Class rating dependant on application)

Linear Feedback Device

No

Please configure part to display CAD

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015