404XE Ballscrew Driven, Square Rail Guided, Economy Linear Positioner | Parker NA

404XE Ballscrew Driven, Square Rail Guided, Economy Linear Positioner

The 404XE is an economic alternative to the 404XR for applications requiring medium precision/protection. Offering strokes to 700mm and a load capacity of 1201N, the 95mm wide 404XE has a precision ballscrew drive train and dual square rails for guidance

Use our configurator to build the right part for your application.
Description
    The 404XE Series of linear positioner is built upon a similar design of the popular 404XR high precision linear positioner. The 404XE is economical positioning solution for applications which do not require the sealing or precision of the 400XR. The 404XE is driven with a high efficiency ballscrew and guided by dual square rail bearings. The 404XE is compatible with the 400XR series actuator, so it can easily be adapted to a complete multi-axis system with these stages. The 404XE has also been designed to take advantage of a number of the same standard enhancements available on the 404XR. The 404XE is ideal for 24/7 operation in a relatively debris-free environment.

    The 404XE screw driven, square rail guided, economy linear positioner; high value standard features and accessories:
    • Frame width of 95 mm
    • Strokes up to 700 mm
    • Positional repeatability of +/-20 micron
    • Maximum speed of 1500 mm/sec
    • Integrated precision ballscrew drivetrain and square rail guidance system
    • Maximum payload of 1200 N
    • Maximum thrust of 685 N
    • Pre-configured options inline and parallel motor mount options
    • Optional hardcover for protections of the drivetrain and guidance system from large debris
    • Standard multi-axis systems
    • Clean room capable
    • Convenient mounting options of tapped or through hole mounting, along with integrated T-slots for toe clamp mounting.
    • Miniature, non-contact home or limit sensors which can be positioned along full length of travel
    • Shaft mounted brake or rotary encoder
Description

Performance Characteristics

Series

XE

Profile Width (mm)

95

Drive Type

Ballscrew

Screw Lead Options

5mm | 10mm | 20mm

Bearing Type

Dual Square Rail

Maximum Stroke (mm)

700

Maximum Stroke (inch)

27.56

Maximum Speed (m/s)

1.5

Maximum Speed (inch/s)

59

Maximum Screw Speed (RPS)

72

Maximum Acceleration (m/s2)

20

Maximum Acceleration (inch/s2)

773

Bidirectional Repeatability (μm)

20

Bidirectional Repeatability (thou)

0.79

Drive Screw Efficiency (%)

90

Duty Cycle (%)

100

Normal Load Capacity (N)

1201

Normal Load Capacity (lbs)

270

Inverted Load Capacity (N)

1201

Inverted Load Capacity (lbs)

270

Axial Load Capacity (N)

685

Axial Load Capacity (lbs)

154

Maximum Breakaway Torque (Nm)

0.25

Maximum Breakaway Torque (oz-in)

35

Maximum Running Torque (Nm)

0.21

Maximum Running Torque (oz-in)

30

Additional Protection Option

Optional Hard Cover (IP20)

Certificates

Cleanroom Preparation Option (Class rating dependant on application)

Linear Feedback Device

Yes (Magnetic : 5μm resolution)

Please configure part to display CAD

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015