406LXR Slotless Linear Motor Driven, Dual Square Rail Guided, Linear Positioner | Parker NA

406LXR Slotless Linear Motor Driven, Dual Square Rail Guided, Linear Positioner

The 406LXR high precision linear motor positioner has 2 square rails for guidance and a high resolution linear encoder. With strokes to 1.9m and a load capacity of 1766N it is ideal for high speeds/accelerations and applications requiring smooth motion

Use our configurator to build the right part for your application.
Description
    The 400LXR series of precision linear motor positioners are recognized globally for consistent performance, high quality, and high strength- yet sleek design, and unparalleled versatility. The 406LXR achieves optimum performance by combining a slotless linear motor, high performance bearings and linear feedback. This combination produces a positioner that delivers fast response, high acceleration, and smooth translation. These features are all built atop an extruded aluminum base, which is precision machined to ensure excellent straightness and flatness. The 400LXR is available in 3 different stroke scalable frame sizes to carry a wide variety of payloads, or to build multi-axis systems configurations upon. The 400L XR has also been designed to accommodate a number of standard enhancements ranging from an integrated cable management, clean room preparation, and dowel pinning and standard multi-axis brackets.
    As a result the 400LXR has been applied in a number of high tech applications ranging from the life sciences, electronics manufacturing, and optics. Given the 400LXR's robust construction and sealed design it has also been applied to industrial automation applications in packaging, machine tool, and automotive.

    406LXR, slotless linear motor driven, square rail guided, high precision linear positioner; high value standard features and accessories:
    • Frame width of 150 mm
    • Fifteen standard strokes available from 50 to 1950 mm
    • Positional repeatability of +/- 1.0 micron
    • Optical encoder resolutions of 5.0, 1.0, 0.5, and 0.1 micron as well as a Sine output
    • Maximum velocity of 3000 mm/sec
    • Integrated 8 or 12 pole linear motor, home/limit sensor and feedback
    • Maximum payload of 1766 N
    • Maximum thrust of 330 N
    • Pre-configured cable options
    • IP30 rating
    • Standard multi-axis systems
    • Convenient tapped hole mounting
    • Laser test data with slope correction values with each precision grade stage
Description

Performance Characteristics

Series

LXR

Profile Width (mm)

150

Drive Type

Linear Motor

Screw Lead Options

Slotless Servo Motor

Bearing Type

Dual Square Rail

Maximum Stroke (mm)

1950

Maximum Stroke (inch)

76.77

Maximum Speed (m/s)

3

Maximum Speed (inch/s)

118.11

Maximum Screw Speed (RPS)

-

Maximum Acceleration (m/s2)

49

Maximum Acceleration (inch/s2)

1930

Bidirectional Repeatability (μm)

1

Bidirectional Repeatability (thou)

0.0393

Drive Screw Efficiency (%)

-

Duty Cycle (%)

100

Normal Load Capacity (N)

1766

Normal Load Capacity (lbs)

396

Inverted Load Capacity (N)

1766

Inverted Load Capacity (lbs)

396

Axial Load Capacity (N)

110

Axial Load Capacity (lbs)

25

Maximum Breakaway Torque (Nm)

-

Maximum Breakaway Torque (oz-in)

-

Maximum Running Torque (Nm)

-

Maximum Running Torque (oz-in)

-

Additional Protection Option

Steel Strip Cover (IP30)

Certificates

Cleanroom (Class 1000 - Standard)

Linear Feedback Device

Yes (Encoder : 0.1μm, 0.5μm, 1μm or 5μm resolution optical incremental / Sine output)

Please configure part to display CAD

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015