AC Drives Products from parker include

: Default
Sort By Product Attributes
Series

Series

Certificates

Certificates

Brand

Brand

Input Supply Voltage Range

Input Supply Voltage Range

Continuous Output Current Range

Continuous Output Current Range

Minimum Operating Temperature (C)

Minimum Operating Temperature (C)

Minimum Operating Temperature (F)

Minimum Operating Temperature (F)

Output Rating (kW)

Output Rating (kW)

Operating Control Modes

Operating Control Modes

Communication Interfaces

Communication Interfaces

Output Rating (HP)

Output Rating (HP)

Maximum Operating Temperature (C)

Maximum Operating Temperature (C)

Maximum Operating Temperature (F)

Maximum Operating Temperature (F)

Product Type

Product Type

Operating Temperature (C)

Operating Temperature (C)

Operating Temperature (F)

Operating Temperature (F)

Technology

Technology

Input Voltage

Input Voltage

Operating Altitude

Operating Altitude

Overload Ratings

Overload Ratings

Supported Motor Types

Supported Motor Types

Supported Feedback Device

Supported Feedback Device

Modes of Control

Modes of Control

Communication Interface

Communication Interface

Product Style

Product Style

???ACCE_Region_Product_List???
AC Drives ( 1 - 9 of 9 )
Compare Selected
Product Listing

The AC10 drive is a simple, small, and reliable variable speed drive and offers a low cost, compact solution for simple AC induction or PMAC motor control in applications up to 250 HP

The AC30V variable speed drives provide users with exceptional levels of motor control for general purpose open-loop industrial applications up to 350 HP. A range of communications and I/O options are available separately.

The AC30 power modules, combined with a control module (available separately), provides the user with exceptional levels of motor control in advanced closed-loop applications up to 350 HP.

The AC30 control modules, combined with a power module (available separately), provides the user with exceptional levels of motor control in advanced closed-loop applications up to 350 HP.

The AC890 is a compact, modular systems AC drive engineered to control speed and position of open-loop and closed-loop, single- or multi-motor AC induction or servo motor applications, up to 1500HP

The AC890PX is a high power industrial variable frequency drive for AC motors with power ratings of 150-600HP. The packaged VFD includes fuses, disconnect, line reactor, and braking...all that is necessary where a standalone enclosed drive is required.

The AC650V is a programmable sensorless vector drive designed to provide improved motor control of induction motors up to 150HP. The drive comes with built in value added application macros that make for quick setup of frequently encountered applications

The AC650G is an entry level AC drive designed to provide cost-effective control of AC induction motors used in many everyday industrial applications, up to 10HP, and is ideally suited to energy saving in pump and fan applications.

The AC690 is designed to meet the requirements of all variable speed drive applications up to 1500HP, from simple single motor speed control through to the most sophisticated integrated multi-drive systems

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015