BE-Series High Power-Density Brushless Servo Motors | Parker NA

BE-Series High Power-Density Brushless Servo Motors | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

BE-Series High Power-Density Brushless Servo Motors

BE-Series High Power-Density Brushless Servo Motors

Available in NEMA 16, 23 and 34 frame sizes, BE motors use an exposed stator lamination design to provide both quiet operation and a very high performance from a small package size. Parker can provide custom modifications to all BE motors.

Technical Specifications

  • Frame Size: NEMA16, NEMA23, NEMA34
  • Continuous Torque: 0.15 to 4.86 Nm, 1.3 to 43 lb-inch
  • Peak Torque: 0.45 to 14.64 Nm, 4 to 129.5 lb-inch
  • Rated Speed: up to 5000 RPM
  • Input Voltage: 120 VAC, 230 VAC, 80 VDC
  • Feedback Type: 2000 ppr Incremental Encoder (standard), 5000 ppr Incremental Encoder, Resolver
  • Compatible Parker Drive: Compax3, ARIES, ViX
  • Specifications Met: CE
  • Ingress Protection Rating: IP40
  • Holding Brake Included: Optional (BE34 only/custom option on BE23)
  • Cooling Method: Air-Cooled / Natural Convection
  • Shaft Type: Smooth, Flat, Keyway (BE23/BE34 only)
  • Custom Versions Available: Yes
Safety Warning

Full Product Description

Parker’s BE series servo motors incorporate an exposed lamination housing design providing high torque while maintaining a compact size to fit into the smallest of spaces.  The exposed laminations not only allow heat generated by the motor to escape more efficiently, but also reduces overall material costs.

Markets
• Semiconductor and electronics
• Industrial automation
• Medical and life science
• Aerospace
• Robotics

Features and Benefits
• Exposed lamination design improves thermal characteristic and reduces cost
• 8 pole design provides high torque and a compact size
• Imbedded thermostat to protect against overheating
• Standard NEMA face (NEMA 16, 23 and 34)
• Options shown below to meet a wide range of application needs
     o Brake option
     o Feedback device – incremental encoders, resolver

Applications
• Packaging
• Processing
• Bottling
• Milling
• Conveyors
• Robotic propulsion and ancillary axis

Related Documents

×

687PDC
936514