Cross Roller Bearing Guided, Standard Manual Linear Slides - CR4000 Series | Parker NA

Cross Roller Bearing Guided, Standard Manual Linear Slides - CR4000 Series

The CR4000-series of crossed roller bearing guided manual linear slides offer travels of up to 4', payloads up to 252 lbs, plus very good smoothness, very low friction and a very good straightness and flatness accuracy

The CR4000-series of crossed roller bearing guided manual linear slides offer travels of up to 4", payloads up to 252 lbs, plus very good smoothness, very low friction and a very good straightness and flatness accuracy

Select attributes to refine your product search.
Please choose from the product attributes above to continue.
Description
    The 4000 Series Crossed Roller Linear Slides are the ideal mechanisms for providing precise, low friction, linear guidance. Two linear rows of bearings (one located on each side of the base), support the carriage and provide smooth, accurate, linear guidance.
    • Higher normal load and moment load capacity versus a ball slide
    • Non re-circulating bearing style for smooth motion
    • 0.00008 inch straightline accuracy (per inch of travel)
    • Precision ground mounting surfaces
    • Factory preloaded to eliminate any side play and provide a uniform coefficient ot friction
Description

Performance Characteristics

Product Type

Linear Slide

Series

CR4000 Series

Axis Count

1

Bearing Type

Cross Roller

Mounting Option

English

Travel Distance (inch)

1 ... 4

Travel Distance (mm)

25.4 ... 101.6

Width (inch)

1.75 ... 5

Width (mm)

44.4 ... 127

Payload (lbs)

80 ... 252

Payload (kg)

36 ... 114

Drive Mechanism

-

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015