DC Drives Products from parker include

: Default
Sort By Product Attributes
Certificates

Certificates

Operating Temperature (C)

Operating Temperature (C)

Operating Temperature (F)

Operating Temperature (F)

Operating Altitude

Operating Altitude

Overload Ratings

Overload Ratings

Feedback Options

Feedback Options

Output Current Rating

Output Current Rating

???ACCE_Region_Product_List???
DC Drives ( 1 - 4 of 4 )
Compare Selected
Product Listing

The DC506/507/508 series analog 1-quadrant DC drives provide excellent value DC motor control. Available in 3-12A ratings, their feature packed minimum footprint design is ideal for speed or torque control of permanent magnet or shunt wound DC motors

The DC512C series analog 2-quadrant DC drives offer 4-32A output ratings and isolated control circuits, making it suitable for single or multi-axis low power applications which require speed or torque control of permanent magnet or wound field DC motors

The regenerative DC514C series analog 4-quadrant DC drives offer 4-32A output ratings and full four-quadrant control of DC motors, making it ideal for applications involving overhauling loads or where rapid and accurate deceleration is required

The advanced DC590+ series 4-quadrant variable speed DC drives offer current ratings of up to 2700A, function block programming, configurable I/O and extensive application software, meeting the demands of the most complex DC motor control applications

Contact Us

Electromechanical and Drives Division
North America
9225 Forsyth Park Drive
Charlotte
NC
United States
28273
Phone 800-358-9070
Fax  707-584-8015